SLVUBD0A January   2018  – July 2021 TPS563240 , TPS563249

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification Summary
  4. 3Modifications
  5. 4Test Setup
    1. 4.1 Input/Output Connections
    2. 4.2 Start-Up Procedure
  6. 5Board Layout
  7. 6Schematic, Bill of Materials, and Reference
    1. 6.1 Schematic
    2. 6.2 Bill of Materials
  8. 7Revision History

Bill of Materials

Table 6-1 displays the TPS563249EVM-031 BOM.

Table 6-1 Bill of Materials(1)
DesignatorQtyValueDescriptionPackage ReferencePart NumberManufacturerAlternate Part NumberAlternate Manufacturer
!PCB11Printed Circuit BoardBSR031Any--
C1, C420.1uFCAP, CERM, 0.1uF, 25V, ±10%, X5R, 06030603GRM188R61E104KA01DMurata
C2, C3210uFCAP, CERM, 10 µF, 25 V,± 10%, X5R, 12061206GRM31CR61E106KA12LMurata
C6122uFCAP, CERM, 22 µF, 10 V,± 10%, X7R, 12061206GRM31CR71A226KE15LMurata
J1, J22Terminal Block, 3.5mm Pitch, 2x1, TH7.0x8.2x6.5mmED555/2DSOn-Shore Technology
JP11Header, 100mil, 3x1, Tin, THHeader, 3 PIN, 100mil, TinPEC03SAANSullins Connector Solutions
L111.5uHInductor, Shielded Drum Core, Superflux, 1.5 µH, 11 A, 0.0078 ohm, SMDWE-HC4744311150Wurth Elektronik
R1145.3kRES, 45.3 k ohm, 1%, 0.1W, 06030603CRCW060345K3FKEAVishay-Dale
R2, R4210.0kRES, 10.0k ohm, 1%, 0.1W, 06030603CRCW060310K0FKEAVishay-Dale
R3, R520RES, 0 ohm, 5%, 0.1W, 06030603ERJ-3GEY0R00VPanasonic
SH-JP111x2Shunt, 100mil, Gold plated, BlackShunt969102-0000-DA3MSNT-100-BK-GSamtec
TP1, TP2, TP6, TP74Terminal, Turret, TH, DoubleKeystone1502-21502-2Keystone
TP3, TP4, TP53Test Point, Miniature, Red, THRed Miniature Testpoint5000Keystone
TP81Test Point, Miniature, Black, THBlack Miniature Testpoint5001Keystone
U1117 V, 3 A, 1.4 MHz Synchronous Step-Down Voltage Regulator, DDC0006A (SOT-23-T-6)TPS563249DDCRTexas InstrumentsTPS563249DDCTTexas Instruments
C5022uFCAP, CERM, 22 µF, 10 V,± 10%, X7R, 12061206GRM31CR71A226KE15LMurata
C7010pFCAP, CERM, 10 pF, 100 V, ± 5%, C0G/NP0, 06030603GRM1885C2A100JA01DMurata
FID1, FID2, FID30Fiducial mark. There is nothing to buy or mount.FiducialN/AN/A
Unless otherwise noted in the Alternate Part Number or Alternate Manufacturer columns, all parts may be substituted with equivalents.