SLVUBE3B May 2018 – June 2021 TPS56637
A summary of the TPS56637EVM-029 performance specifications is provided in Table 2-1. Specifications are given for an input voltage of VIN = 24 V and an output voltage of 5 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
SPECIFICATIONS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Input voltage range (VIN) | 4.5 | 24 | 28 | V | ||
Output voltage | 5 | V | ||||
Operating frequency | VIN = 24 V, IO = 6A | 500 | kHz | |||
Output current range | 0 | 6 | A | |||
Output ripple voltage | VIN = 24 V, IO = 6 A | 30 | mVPP | |||
Maximum efficiency | VIN = 24V, IO= 3 A | 92 | % |