SLVUBE3B May   2018  – June 2021 TPS56637

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification Summary
  4. 3Modifications
    1. 3.1 Output Voltage Setpoint
  5. 4Test Setup and Results
    1. 4.1 Input/Output Connections
    2. 4.2 Start-Up Procedure
  6. 5Board Layout
    1. 5.1 Layout
  7. 6Schematic, List of Materials, and Reference
    1. 6.1 Schematic
    2. 6.2 List of Materials
    3. 6.3 Reference
  8. 7Revision History

Input/Output Connections

Table 4-1 shows the provided input/output connectors and test points on the TPS56637EVM-029. A power supply capable of supplying 6 A must be connected to J1 through a pair of 20-AWG wires. The load must be connected to J2 through a pair of 20-AWG wires. The maximum load current capability is 6 A. Wire lengths must be minimized to reduce losses in the wires. Test point TP1 provides a place to monitor the VIN input voltages with TP2 providing a convenient ground reference. TP8 is used to monitor the output voltage with TP9 as the ground reference.

Table 4-1 Connection and Test Points
Reference DesignatorFunction
J1VIN (see Table 1-1 for VIN range)
J2VOUT, 5 V at 6-A maximum
J3EN control. Connect EN to GND to disable
TP1VIN test point at VIN connector
TP2GND test point at VIN connector
TP3GND test point at VIN connector
TP4Switch node test point
TP5Power good (PG) test point
TP6Test point provided to connect external voltage source for PG pullup
TP7Test point between voltage divider network and output. Used for loop response measurements
TP8Output voltage test point at VOUT connector
TP9GND test point near the AGND