SLVUBG0A July   2018  – March 2021 TPS62810-Q1 , TPS62810M , TPS62811-Q1 , TPS62811M , TPS62812-Q1 , TPS62812M , TPS62813-Q1 , TPS62813M

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Input and Output Capacitors
      2. 1.2.2 Adjustable-Output IC U1 Operation
      3. 1.2.3 Feedforward Capacitor
      4. 1.2.4 Soft-Start Time
      5. 1.2.5 Tracking
      6. 1.2.6 Switching Frequency and Control Loop Compensation
  3. 2Setup
    1. 2.1 Connector Descriptions
    2. 2.2 Hardware Setup
  4. 3TPS62810EVM-015 Test Results
  5. 4Board Layout
  6. 5Schematic
  7. 6Bill of Materials
  8. 7Revision History

Modifications

The printed-circuit board (PCB) for this EVM is designed to accommodate the different adjustable output voltage versions of this integrated circuit (IC). On the EVM, additional input and output capacitors can be added, the soft-start time can be changed and the switching frequency can be modified.