SLVUBM1C January 2019 – January 2021 TPS65994AD
The TPS65994 EVM has two full feature USB Type-C receptacles (port A/B) and routes VBUS, SSTX and SSRX pairs, SBU1 and SBU2 pairs, and D+ and D– signals. The TPS65994 device can be used in self-powered and bus-powered configurations for added flexibility. When self-powered, the EVM can provide up to 15 W (5 V, at 3 A) of power per port via the internal PP5V power path. The EVM is also capable of sinking 100 W (20 V, at 5 A) of power via the external PP_EXT power path. The internal power path is used for sourcing power and the external power path is used for sinking power.