SLVUBM1C January 2019 – January 2021 TPS65994AD
Using a USB Type-C cable allows for connection to USB and DP devices. When a TPS65994EVM is used with a TPS6598x-EVM as DP source and sink boards respectively, a complete USB Type-C system can be verified. The test setup requires a DP and USB source to provide data to the sink board, and a DP-Expansion board. A DP monitor and USB device can now be connected to the sink board. Note that USB and DisplayPort video quality may degrade due to the use of multiple connectors and cables. Figure Below highlights this feature.