SLVUBO4B March 2019 – September 2021 TPS55288
Step 1: Set the power supply current limit to 20 A. Set the power supply to approximately 10 V. Turn off the power supply. Connect the positive output of the power supply to J1 and the negative output to J2.
Step 2: Connect the load to J3 for the positive connection and connect the load J4 for the negative connection.
Step 3: Turn on the power supply.
Step 4: Enable the IC with the GUI. The default output voltage is 5 V.
Step 5: Set the output voltage to the target value on the GUI user interface page.
Step 6: Slowly increase the load while monitoring the output voltage between J3 and J4. It must remain in regulation when the load current is lower than 5 A.
Step 7: Slowly sweep the input voltage from 5 V to 20 V. The output voltage must remain in regulation when the load current is lower than the maximum load current specified in Table 2-1.
Step 8: Turn off the load and power supply. Then, turn on the load to discharge the output capacitors.