TPS55288

ACTIVE

36V, 16A buck-boost converter with PPS control

Product details

Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck-Boost Type Converter Vin (min) (V) 2.7 Vin (max) (V) 36 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Adjustable current limit, Dynamic Voltage Scaling, Enable, Frequency synchronization, I2C interface, Light Load Efficiency, Output discharge, Synchronous Rectification, USB C/PD compatible, UVLO Fixed Vout (min) (V) 0.8 Vout (max) (V) 21.26 Iq (typ) (µA) 1300 Duty cycle (max) (%) 100 Switch current limit (typ) (A) 16
Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck-Boost Type Converter Vin (min) (V) 2.7 Vin (max) (V) 36 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Adjustable current limit, Dynamic Voltage Scaling, Enable, Frequency synchronization, I2C interface, Light Load Efficiency, Output discharge, Synchronous Rectification, USB C/PD compatible, UVLO Fixed Vout (min) (V) 0.8 Vout (max) (V) 21.26 Iq (typ) (µA) 1300 Duty cycle (max) (%) 100 Switch current limit (typ) (A) 16
VQFN-HR (RPM) 26 14 mm² 4 x 3.5
  • Programmable power supply (PPS) support for USB power delivery (USB PD)
    • Wide input voltage range: 2.7 V to 36 V
    • Programmable output voltage range: 0.8 V to 22 V with 20-mV step
    • ±1% reference voltage accuracy
    • Adjustable output voltage compensation for voltage droop over the cable
    • Programmable output current limit up to 6.35 A with 50-mA step
    • ±5% accurate output current monitoring
    • I2C interface
  • High efficiency over entire load range
    • 97% efficiency at VIN = 12 V, VOUT = 20 V and IOUT = 3 A
    • Programmable PFM and FPWM mode at light load
  • Avoid frequency interference and crosstalk
    • Optional clock synchronization
    • Programmable switching frequency from 200 kHz to 2.2 MHz
  • EMI mitigation
    • Optional programmable spread spectrum
    • Lead-less package
  • Rich protection features
    • Output overvoltage protection
    • Hiccup mode for output short-circuit protection
    • Thermal shutdown protection
    • Programmable average inductor current limit up to 16 A
  • Small solution size
    • Maximum switching frequency up to 2.2 MHz
    • 4.0-mm × 3.5-mm Hotrod™ QFN package
  • Fixed 4-ms soft-start time
  • Create a custom design using the TPS55288 with the WEBENCH Power Designer
  • Programmable power supply (PPS) support for USB power delivery (USB PD)
    • Wide input voltage range: 2.7 V to 36 V
    • Programmable output voltage range: 0.8 V to 22 V with 20-mV step
    • ±1% reference voltage accuracy
    • Adjustable output voltage compensation for voltage droop over the cable
    • Programmable output current limit up to 6.35 A with 50-mA step
    • ±5% accurate output current monitoring
    • I2C interface
  • High efficiency over entire load range
    • 97% efficiency at VIN = 12 V, VOUT = 20 V and IOUT = 3 A
    • Programmable PFM and FPWM mode at light load
  • Avoid frequency interference and crosstalk
    • Optional clock synchronization
    • Programmable switching frequency from 200 kHz to 2.2 MHz
  • EMI mitigation
    • Optional programmable spread spectrum
    • Lead-less package
  • Rich protection features
    • Output overvoltage protection
    • Hiccup mode for output short-circuit protection
    • Thermal shutdown protection
    • Programmable average inductor current limit up to 16 A
  • Small solution size
    • Maximum switching frequency up to 2.2 MHz
    • 4.0-mm × 3.5-mm Hotrod™ QFN package
  • Fixed 4-ms soft-start time
  • Create a custom design using the TPS55288 with the WEBENCH Power Designer

The TPS55288 is a synchronous four-switch buck-boost converter capable of regulating the output voltage at, above, or below the input voltage. The TPS55288 operates over 2.7-V to 36-V wide input voltage and capable of outputing 0.8-V to 22-V voltage to support a variety of applications.

The TPS55288 integrates two 16-A MOSFETs of the boost leg to balance the solution size and efficiency. With the programmable output voltage and output current limit through I2C interface, the TPS55288 is fully compliant to the USB PD specification. The TPS55288 is capable of delivering 100 W from 12-V input voltage.

The TPS55288 employs average current-mode control scheme. The switching frequency is programmable from 200 kHz to 2.2 MHz by an external resistor and can be synchronized to an external clock. The TPS55288 also provides optional spread spectrum to minimize peak EMI.

The TPS55288 offers output over-voltage protection, average inductor current limit, cycle-by-cycle peak current limit and output short circuit protection. The TPS55288 also ensures safe operating with optional output current limit and hiccup-mode protection in sustained overload conditions.

The TPS55288 can use a small inductor and small capacitors with high switching frequency. It is available in 4.0-mm × 3.5-mm QFN package.

The TPS55288 is a synchronous four-switch buck-boost converter capable of regulating the output voltage at, above, or below the input voltage. The TPS55288 operates over 2.7-V to 36-V wide input voltage and capable of outputing 0.8-V to 22-V voltage to support a variety of applications.

The TPS55288 integrates two 16-A MOSFETs of the boost leg to balance the solution size and efficiency. With the programmable output voltage and output current limit through I2C interface, the TPS55288 is fully compliant to the USB PD specification. The TPS55288 is capable of delivering 100 W from 12-V input voltage.

The TPS55288 employs average current-mode control scheme. The switching frequency is programmable from 200 kHz to 2.2 MHz by an external resistor and can be synchronized to an external clock. The TPS55288 also provides optional spread spectrum to minimize peak EMI.

The TPS55288 offers output over-voltage protection, average inductor current limit, cycle-by-cycle peak current limit and output short circuit protection. The TPS55288 also ensures safe operating with optional output current limit and hiccup-mode protection in sustained overload conditions.

The TPS55288 can use a small inductor and small capacitors with high switching frequency. It is available in 4.0-mm × 3.5-mm QFN package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW LM51772 ACTIVE 55V wide VIN four-switch buck-boost controller with I2C interface High power applications. Wide VIN range and can support for all USB Type-C® PD standards
TPS552882 ACTIVE 36-V, 16-A buck-boost converter Programmable output voltage by external resistor divider
TPS55289 ACTIVE 30-V 8-A buck-boost converter with I²C interface Better integration with 4-FET inside

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet TPS55288 36-V, 16-A Buck-boost Converter with I2C Interface datasheet (Rev. B) PDF | HTML 18 Dec 2020
Application note TPS55288 벅-부스트 컨버터를 사용하여 낮은 EMI를 달성하는 방법 PDF | HTML 28 Oct 2022
User guide TPS55288EVM-045 Evaluation Module (Rev. B) PDF | HTML 22 Sep 2021
Application note Measuring and Understanding the Output Voltage Ripple of a Boost Converter PDF | HTML 22 Feb 2021
Application note TPS55288 Layout Guideline (Rev. B) PDF | HTML 20 Dec 2020
EVM User's guide TPS55288EVM-053 Evaluation Module (Rev. A) PDF | HTML 29 Sep 2020
Application note How to Achieve Low EMI with TPS55288 Buck-Boost Converter PDF | HTML 02 Sep 2020
Technical article Ease power-supply design for USB PD applications with buck-boost converters PDF | HTML 09 Jul 2020
Application brief USB Type C Power Delivery Source with TPS65987 and TPS55288 PDF | HTML 06 Mar 2020
Certificate TPS55288EVM-053 EU Declaration of Conformity (DoC) 24 Feb 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS55288EVM-045 — TPS55288 buck-boost converter EVM with 400kHz operation frequency

The TPS55288 is a synchronous buck-boost converter optimized for converting battery voltage or adaptor voltage into power supply rails.

The TPS55288 integrates two 16-A MOSFETs of the boost leg to balance the solution size and efficiency for USB Power Delivery (USB PD) application.

The TPS55288 has (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TPS55288EVM-053 — TPS55288 buck-boost converter evaluation module with 2 MHz operation frequency

The TPS55288 is a synchronous buck-boost converter optimized for converting battery voltage or adaptor voltage into power supply rails. The TPS55288 integrates two 16-A MOSFETs of the boost leg to balance the solution size and efficiency for USB Power Delivery (USB PD) application.

The TPS55288 has (...)

User guide: PDF | HTML
Not available on TI.com
GUI for evaluation module (EVM)

TPS55288-EVM-GUI — Graphical User Interface for TPS55288EVM

The TPS55288EVM GUI is a windows-based software GUI to control the TPS55288EVM-045 and TPS55288EVM-053 evaluation modules through I²C command.
Simulation model

TPS55288 encrypted PSpice model

SLVMDD9.ZIP (192 KB) - PSpice Model
Calculation tool

SLVRBF9 TPS55288 Design Calculation V1.0

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS55288 36V, 16A buck-boost converter with PPS control TPS55288-Q1 36-V, 16-A buck-boost converter with I2C control, AEC-Q100 qualified TPS552882-Q1 36-V, 16-A buck-boost converter, AEC-Q100 qualified
Reference designs

TIDA-010248 — USB Type-C® power delivery and redriver reference design

This USB Type-C power delivery (PD) and USB Type-C redriver reference design provides outputs from 5 V to 20 V with a maximum of 3 A for a total output power of 60 W. The redrivers support USB 3.2 (10 Gbps), USB 3.2 x 2 (20 Gbps) and DisplayPort 1.4 (8.1 Gbps). This reference design is used in (...)
Design guide: PDF
Reference designs

PMP40801 — Docking USB Type-C® power delivery reference design for personal electronics applications

This reference design is the USB Type-C® power delivery for personal electronics or automotive applications, where a USB power delivery (USB PD) supported buck-boost converter is used to generate a wide range output voltage. The TPS55288 is a synchronous buck-boost converter used to convert 12-V (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RPM) 26 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos