TIDA-010248
USB Type-C® power delivery and redriver reference design
TIDA-010248
Overview
This USB Type-C power delivery (PD) and USB Type-C redriver reference design provides outputs from 5 V to 20 V with a maximum of 3 A for a total output power of 60 W. The redrivers support USB 3.2 (10 Gbps), USB 3.2 x 2 (20 Gbps) and DisplayPort 1.4 (8.1 Gbps). This reference design is used in industrial PC and HMI applications.
Features
- Complete USB Type-C power delivery (PD) and redriver reference design
- 5-V to 20-V PD over USB Type-C with 60 W of output power
- Fully-configurable dual-port USB 4 and Thunderbolt 4 (TBT4) PD 3.0 controller
- USB Type-C 10-Gbps USB 3.2 x 2 adaptive linear redriver
- USB TYPE-C 10-Gbps multiprotocol bidirectional linear redriver
- 5-V to 20-V 5-A buck-boost converter with I2C control interface
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
TPS65994AD — Dual port USB-C® Power Delivery controller with integrated source power switches
Data sheet: PDF | HTMLStart development
Technical documentation
Related design resources
Hardware development
EVALUATION BOARD
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.