SLVUBR5D August 2019 – November 2021 TPSM82821 , TPSM82822 , TPSM82823
The TPSM8282x and the TPSM8282xA are high efficiency synchronous, step-down converter power modules in a small 2-mm × 2.5-mm uSiL package. The device family consists of 1 A, 2 A, or 3 A output current modules and comes in both automatic power save mode and forced PWM mode versions.