SLVUBR5D August 2019 – November 2021 TPSM82821 , TPSM82822 , TPSM82823
This section provides the TPSM8282xEVM-080 board layout and illustrations in Figure 6-1 through Figure 6-5. The Gerbers are available on the TPSM82822EVM-080 product page. In this section, the TPSM8282xEVM-080 is used as an example. The board layout for the TPSM8282xAEVM-127 remains the same. The Gerbers for the TPSM8282xAEVM-127 are also available on the respective product pages.