SLVUBR5D August 2019 – November 2021 TPSM82821 , TPSM82822 , TPSM82823
The printed-circuit board (PCB) for this EVM is designed to accommodate both the fixed and the adjustable output voltage versions of this device family. Additional input and output capacitors can also be added. The board layout, schematic, bill of materials, and the setup for both the TPSM8282xEVM-080 and the TPSM8282xAEVM-127 remains the same. Therefore, either of the EVMs can be used to evaluate any device variant from this family.