SLVUBR5D August 2019 – November 2021 TPSM82821 , TPSM82822 , TPSM82823
Table 2-1 provides a summary of the TPSM8282xEVM-080 and the TPSM8282xAEVM-127 performance specifications.
SPECIFICATION | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Input voltage | 2.4 | 5 | 5.5 | V | |
Output voltage setpoint | 1.8 | V | |||
Output current | TPSM82821EVM-080 | 0 | 1 | A | |
TPSM82822EVM-080 | 0 | 2 | A | ||
TPSM82823EVM-080 | 0 | 3 | A | ||
TPSM82821AEVM-127 | 0 | 1 | A | ||
TPSM82822AEVM-127 | 0 | 2 | A | ||
TPSM82823AEVM-127 | 0 | 3 | A |