SLVUBU7A April 2020 – September 2020 TPS61378-Q1
The TPS61378-Q1 is a fully-integrated synchronous boost converter with load disconnect function integrated. The device is suitable as a post-boost for automotive applications with a programmable current limit up to 4.8 A and maximum 18.5-V output voltage. This EVM is optimized for 3.3-V to 6.5-V input voltage and 9-V output voltage applications. The operating conditions of the EVM can easily be changed by modifying the external components of the TPS61378-Q1 device.