SLVUBU7A April 2020 – September 2020 TPS61378-Q1
See the following:
TP1 | Positive connection of the power supply |
TP2 | Positive connection for the load |
TP3 | Negative connection of the power supply |
TP4 | Negative connection for the load |
TP5 | Test point to measure the Bode plot |
TP6 | Test point to measure SW pin waveform |
J1 | Input voltage sensing for measuring efficiency. VIN_S+ is for positive input and VIN_S- is for negative input. |
J2 | Output voltage sensing for measuring efficiency. VOUT_S+ is for output positive node and VOUT_S- is for output negative node. |
J3 | MODE pin input jumper. Place a jumper across MODE and VCC to set in forced PWM mode, place a jumper across MODE and GND to set in auto PFM mode. |
J4 | EN pin input jumper. Place a jumper across EN and ON to turn on the IC. Place a jumper across EN and OFF to turn off the IC. |
J5 | Fixed output voltage selection jumper. Solder a 0 Ω at R14. Place a jumper across pin 1 and pin2 to set 5-V fixed Vout, place a jumper across pin 3 and pin 4 to set 5.25-V fixed Vout, place a jumper across pin 5 and pin 6 to set 5.5-V fixed Vout. |