SLVUBW5A June 2020 – October 2020
Table 1-1 provides a summary of the TPS552882 EVM performance specifications. All specifications are given for an ambient temperature of 25°C.
Parameter | Test Condition | Value | Unit |
---|---|---|---|
Input Voltage | N/A | 2.7 - 36 | V |
Output Voltage | N/A | 0.8 - 20 | V |
Maximum Output Current | VIN ≥ 4.5 V, VOUT = 5 V | 5 | A |
VIN ≥ 5 V, VOUT = 9 V | 3 | ||
VIN ≥ 10 V, VOUT = 15 V | |||
VIN ≥ 15 V, VOUT = 20 V | |||
Default Switching Frequency | N/A | 2 | MHz |