SLVUBX4A November 2020 – February 2022 LP8764-Q1
Two load module connector footprints are provided, J1 and J2. These load module connectors are intended to be used with PMICLOADBOARDEVM which is sold separately. The connector components are not populated and the required connectors are shipped with PMICLOADBOARDEVM.