SLVUBX4A November 2020 – February 2022 LP8764-Q1
There are five possible phase configurations as shown in Table 4-1. It is important that the phase configuration of the EVM matches the phase configuration of the PMIC. Jumpers J3-J8 are located on the top side of the PCB whereas the resistors R1-R7 are on the bottom side of the PCB.
Phase configuration | R1 | R2/R3 | R4/R5 | R6/R7 | J3 | J4 | J5 | J6 | J7 | J8 |
---|---|---|---|---|---|---|---|---|---|---|
1 (4-phase) | R1 | R2 | R5 | R6 | Y | Y | Y | Y | Y | Y |
2 (3+1) | R1 | R2 | R5 | R7 | Y | Y | Y | Y | N | N |
3 (2+1+1) | R1 | R2 | R4 | R7 | N | N | Y | N | N | N |
4 (1+1+1+1) | R1 | R3 | R4 | R7 | N | N | N | N | N | N |
5 (2+2) | R1 | R2 | R4 | R6 | N | N | Y | N | N | Y |
This table is also printed on the EVM on the bottom side of the PCB. All the feedback voltages can be measured from J14-J19 where J15 and J18 are differential feedbacks.
Note: it is possible to use unused secondary buck's feedbacks for voltage monitoring. 0ohm resistor connecting the FB pin to GND must be opened in this case (e.g. R5/R6).