SLVUBX4A November 2020 – February 2022 LP8764-Q1
Numerous test points are provided to access voltages and signals. Test points marked with _S are designed for sensing voltages only and are not designed to carry large DC currents.
Test Point | Device Pin | Description |
---|---|---|
TP1 | VCCA_S | VCCA voltage sense point. Routed from close to the VCCA pin of the LP8764-Q1. |
TP2, TP4, TP6, TP7, TP8, TP9, TP10 | GND_S | Ground sense points routed from various locations. |
TP3 | VOUT_LDO_S | Voltage sense point for the internal LDO output voltage. |
TP5 | VIO_S | VIO voltage sense routed from the VIO pin of the LP8764-Q1. |
TP11, TP12, TP13, TP14, TP15, TP16 | GND | Solid ground points. Are able to carry larger DC currents. |
J14, J16, J17, J19 | FB_B1, FB_B2, FB_B3, FB_B4 | Buck output voltage sense points. Secondary buck unused FBs are possible to use as voltage monitor as well. |