The LM5127EVM-FLEX has the following features
:
- Wide input voltage range from 3 V to 18 V
- 5 V required for start-up
- Maximum
transient voltage of 42 V
- Operating frequency of 440 kHz with external
clock synchronization up or down by 20%
- Bypass mode operation
when channel 1 is configured as a boost controller.
- LDO mode operating when VIN ≅ VOUT for channels
configured as a buck controller.
- Selectable forced-PWM (FPWM), skip mode or diode
emulation mode (DEM) using the CFG/MODE pin
- Tightly regulated buck output voltages of 5 V and
3.3 V with better than ±1% set point accuracy
- Fixed
output voltage of 5 V or 3.3 V using internal low
leakage current, high impedance feedback
resistors
- Programmable output voltage with external feedback
resistors adjustable from 0.8 V to 42 V
- High power conversion efficiency across wide load
current ranges:
- Half-load
efficiency of 94.2% at VIN = 13.5 V,
IOUT2 = 2.5 A, IOUT3 = 3.5
A, RCFG = 19.1 kΩ
- Full-load
efficiency of 93.8% at VIN = 13.5 V,
IOUT2 = 5 A, IOUT3 = 7 A,
RCFG = 19.1 kΩ
- Over current protection configurable
by the RES pin
- Hiccup mode short circuit
protection, cycle-by-cycle peak current limiting, latch-off peak current
limiting
- Selectable output voltage
with low leakage, high impedance, internal feedback resistor when a
channel is configured a buck controller
- Optional frequency dithering for improved EMI
performance
- Enable pins (EN1, EN2, EN3) and Power good (PGOOD1, PGOOD2, PGOOD3) indicators for
each channel
- Adjustable soft-start for each channel (SS1, SS2, SS3)
- Programmable wake-up and
sleep voltage threshold (DIS/BMOUT pin).
- Overvoltage protection
for each channel
- Flexible Topology capable
for multiple configurations. See Section 7 for details.
- Flexible
topology on channel 1 (boost controller or buck
controller)
- Single
output or dual phase interleaved buck controllers
(channel 2 and channel 3)