SLVUC06 October 2020 TPS650320-Q1
Feature | Specification |
---|---|
Input Voltage Range | 2.5 V to 5.5 V |
Operating Current | Maximum of 150 mA or 300 mA |
Current Limiting | Minimum of 200 mA or 400 mA |
Status Monitoring | UV, HOT, OVP, SCG, and OCP |
Over-Voltage Protection (OVP) | VOUT = 109% to 115% |
Short-Circuit Threshold (SCG) | VOUT = 250 mV to 350 mV |
Feature | Configurable Range |
---|---|
Output Voltage | 1.8 V, or 2.7 V to 3.3 V |
Under-Voltage Flags (UV) | VOUT = 94.5%, 95%, 95.5%, and 96% |
Load Switch Mode | Enable or Disable |
Current Limit | 200 mA, 400 mA |
Sequencing | Enable, Dependencies, and Fault RST |
Sequence Delay (Off and On) | 0 ms to 20 ms |
Note: Over-voltage monitor settings are available for the TPS650331-Q1, TPS650332-Q1, and TPS650333-Q1.