SLVUC06 October 2020 TPS650320-Q1
Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
!PCB1 | 1 | Printed Circuit Board | BMC054 | Any | ||
C1 | 1 | 0.1 µF | CAP, CERM, 0.1 µF, 50 V, ± 20%, X7R, AEC-Q200 Grade 1, 0402 | 0402 | CGA2B3X7R1H104M050BB | TDK |
C2, C4, C5 | 3 | 10µF ±10% 10V Ceramic Capacitor X7S 0805 (2012 Metric) | 0805 | CGA4J3X7S1A106K125AE | TDK | |
C3, C7 | 2 | 10 µF | CAP, CERM, 10 µF, 25 V,± 5%, X7R, AEC-Q200 Grade 1, 1206 | 1206 | C1206C106J3RACAUTO | Kemet |
C8, C9 | 2 | 10 µF | CAP, CERM, 10 µF, 6.3 V,± 10%, X7R, AEC-Q200 Grade 1, 0805 | 0805 | JMJ212CB7106KGHT | Taiyo Yuden |
C10, C14, C28 | 3 | 1 µF | CAP, CERM, 1 µF, 10 V, ± 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | LMK107B7105KAHT | Taiyo Yuden |
C11, C12 | 2 | 2.2 µF | CAP, CERM, 2.2 µF, 6.3 V, ± 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | GCM188R70J225KE22D | MuRata |
C15 | 1 | 3300 pF | CAP, CERM, 3300 pF, 50 V, ± 10%, X7R, 0603 | 0603 | C0603C332K5RACTU | Kemet |
C16 | 1 | 10 µF | CAP, CERM, 10 µF, 25 V, ± 20%, X7R, AEC-Q200 Grade 1, 1210 | 1210 | CGA6P1X7R1E106M250AC | TDK |
C17 | 1 | 10 µF | CAP, CERM, 10 µF, 10 V,± 5%, X7R, AEC-Q200 Grade 1, 0805 | 0805 | C0805C106J8RACAUTO | Kemet |
C18, C19, C25, C26 | 4 | 12 pF | CAP, CERM, 12 pF, 50 V,± 5%, C0G/NP0, AEC-Q200 Grade 1, 0402 | 0402 | GCM1555C1H120JA16J | MuRata |
C20, C21, C22, C23, C24, C29, C30 | 7 | 0.1 µF | CAP, CERM, 0.1 µF, 25 V, ± 10%, X7R, 0402 | 0402 | GRM155R71E104KE14D | MuRata |
C27 | 1 | 2.2 µF | CAP, CERM, 2.2 µF, 10 V, ± 10%, X7R, 0805 | 0805 | C0805C225K8RACTU | Kemet |
D3 | 1 | Green | LED, Green, SMD | 1.7x0.65x0.8 mm | LG L29K-G2J1-24-Z | OSRAM |
H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5 in L #4-40 Nylon | Standoff | 1902C | Keystone | |
J1 | 1 | Connector, Receptacle, Micro-USB Type AB, R/A, Bottom Mount SMT | 5.6x2.5x8.2 mm | 475890001 | Molex | |
J2, J4, J5, J6, J7, J29, J31 | 7 | Jumper, SMT | shorting jumper, SMT | JMP-36-30X40SMT | Any | |
J3 | 1 | Header (Shrouded), 1.27mm, 5x2, Gold, SMT | Header(Shrouded), 1.27 mm, 5x2, SMT | FTSH-105-01-F-DV-K | Samtec | |
J8 | 1 | Header, 100mil, 5x2, Tin, TH | Header, 5x2, 100 mil, Tin | PEC05DAAN | Sullins Connector Solutions | |
J9, J10, J11, J12, J13, J14, J25, J26, J27, J28 | 10 | Standard Banana Jack, Uninsulated, 8.9mm | Keystone575-8 | 575-8 | Keystone | |
J15, J16 | 2 | Header, 100mil, 2x2, Tin, TH | Header, 2x2, 2.54 mm, TH | PEC02DAAN | Sullins Connector Solutions | |
J17 | 1 | Header, 100mil, 4x2, Tin, TH | Header, 4x2, 100 mil, Tin | PEC04DAAN | Sullins Connector Solutions | |
J18, J19 | 2 | Header, 100mil, 3x2, Tin, TH | 3x2 Header | PEC03DAAN | Sullins Connector Solutions | |
J21, J22, J33 | 3 | Header, 100mil, 2x1, Tin, TH | Header, 2 PIN, 100 mil, Tin | PEC02SAAN | Sullins Connector Solutions | |
J24, J34 | 2 | Header, 100mil, 2x1, Tin, SMD | SMD, 2-Leads, Body 200x100 mil | TSM-102-01-T-SV-P-TR | Samtec | |
J30 | 1 | Connector, SMA, TH | SMA | 142-0701-201 | Cinch Connectivity | |
J35 | 1 | Header, 100mil, 3x1, Gold, TH | 3x1 Header | TSW-103-07-G-S | Samtec | |
L1 | 1 | 2.2 µH | Inductor, Shielded, Metal Composite, 2.2 µH, 1.9 A, 0.152 ohm, AEC-Q200 Grade 0, SMD | 0806 | TFM201610ALMA2R2MTAA | TDK |
L2, L3 | 2 | 1 µH | Inductor, Shielded, Metal Composite, 1 µH, 3.1 A, 0.06 ohm, AEC-Q200 Grade 0, SMD | 0806 | TFM201610ALMA1R0MTAA | TDK |
LBL1 | 1 | Thermal Transfer Printable Labels, 0.650 in W x 0.200 in H - 10,000 per roll | PCB Label 0.650 x 0.200 in | THT-14-423-10 | Brady | |
Q1, Q2, Q3 | 3 | 25 V | MOSFET, N-CH, 25 V, 5 A, DQK0006C (WSON-6) | DQK0006C | CSD16301Q2 | Texas Instruments |
R1, R22, R23, R24 | 4 | 1.0 Meg | RES, 1.0 M, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06031M00JNEA | Vishay-Dale |
R2 | 1 | 1.0 Meg | RES, 1.0 M, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04021M00JNED | Vishay-Dale |
R3 | 1 | 4.87 k | RES, 4.87 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04024K87FKED | Vishay-Dale |
R4, R7, R8 | 3 | 10 k | RES, 10 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040210K0JNED | Vishay-Dale |
R5, R18 | 2 | 100 | RES, 100, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW0402100RJNED | Vishay-Dale |
R6 | 1 | 2.0 k | RES, 2.0 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04022K00JNED | Vishay-Dale |
R9 | 1 | 51 | RES, 51, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040251R0JNED | Vishay-Dale |
R10, R13 | 2 | 1.0 k | RES, 1.0 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04021K00JNED | Vishay-Dale |
R11, R12, R21 | 3 | 330 | RES, 330, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW0402330RJNED | Vishay-Dale |
R14 | 1 | 100 k | RES, 100 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2GEJ104X | Panasonic |
R15, R16, R17 | 3 | 0 | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04020000Z0ED | Vishay-Dale |
R19 | 1 | 6.81 k | RES, 6.81 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04026K81FKED | Vishay-Dale |
R20 | 1 | 4.02 k | RES, 4.02 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04024K02FKED | Vishay-Dale |
R25 | 1 | 47 k | RES, 47 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040247K0JNED | Vishay-Dale |
S1 | 1 | Switch, Slide, SPDT, On-Off-On, 3 Pos, 0.05A, 48 V, TH | 9.5x5 mm | AS1E-2M-10-Z | Copal Electronics | |
S2, S3 | 2 | Switch, SPST, Off-Mom, 0.05 A, 12 VDC, SMD | 3.5x2.9 mm | 434153017835 | Wurth Elektronik | |
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9 | 9 | 1x2 | Shunt, 100mil, Flash Gold, Black | Closed Top 100 mil Shunt | SPC02SYAN | Sullins Connector Solutions |
TP1, TP2, TP4, TP5, TP6, TP7, TP9, TP10, TP11, TP12, TP13, TP14, TP15, TP16, TP17, TP18, TP19, TP20, TP21, TP22, TP23, TP24, TP25, TP26, TP27, TP28, TP29, TP30 | 28 | Test Point, Miniature, SMT | Testpoint_Keystone_Miniature | 5015 | Keystone | |
U1 | 1 | Automotive Camera PMIC | VQFN24 | TPS65032001RGERQ1 | Texas Instruments | |
U2 | 1 | MSP432E401YTPDT, PDT0128A (TQFP-128) | PDT0128A | MSP432E401YTPDT | Texas Instruments | |
U3 | 1 | USB ESD Solution with Power Clamp, 4 Channels, -40 to +85 °C, 6-pin SON (DRY), Green (RoHS & no Sb/Br) | DRY0006A | TPD4S012DRYR | Texas Instruments | |
U4 | 1 | Single Output Fast Transient Response LDO, 1.5 A, Adjustable 1.21 to 20 V Output, 2.1 to 20 V Input, 5-pin DDPAK (KTT), -40 to 125 °C, Green (RoHS & no Sb/Br) | KTT0005A | TL1963AQKTTRQ1 | Texas Instruments | |
U5 | 1 | Low-Capacitance 6-Channel ±15 kV ESD Protection Array for High-Speed Data Interfaces, RSE0008A (UQFN-8) | RSE0008A | TPD6E004RSER | Texas Instruments | |
Y1 | 1 | Crystal, 32.768 kHz, SMD | D1.9xL6 mm | CMR200T-32.768KDZY-UT | Citizen FineDevice | |
Y2 | 1 | Crystal, 25 MHz, 8pF, SMD | 3.2x0.75x2.5 mm | NX3225GA-25.000M-STD-CRG-2 | NDK | |
C6 | 0 | 10 µF | CAP, CERM, 10 µF, 25 V,± 5%, X7R, AEC-Q200 Grade 1, 1206 | 1206 | C1206C106J3RACAUTO | Kemet |
C13 | 0 | 1 µF | CAP, CERM, 1 µF, 10 V, ± 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | LMK107B7105KAHT | Taiyo Yuden |
D4, D5 | 0 | Green | LED, Green, SMD | 1.7x0.65x0.8 mm | LG L29K-G2J1-24-Z | OSRAM |
J20, J23 | 0 | Header, 100mil, 2x1, Tin, TH | Header, 2 PIN, 100 mil, Tin | PEC02SAAN | Sullins Connector Solutions | |
R26, R27 | 0 | 0 | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04020000Z0ED | Vishay-Dale |
S4 | 0 | Switch, Slide, SPDT, On-Off-On, 3 Pos, 0.05A, 48 V, TH | 9.5x5 mm | AS1E-2M-10-Z | Copal Electronics | |
TP3, TP8 | 0 | Test Point, Miniature, SMT | Testpoint_Keystone_Miniature | 5015 | Keystone |