SLVUC26A March 2021 – April 2021 LM53602-Q1 , LM53603-Q1 , LP8733-Q1 , TDA3MA , TDA3MV , TPS22965-Q1 , TPS54116-Q1 , TPS61240-Q1
This user’s guide can be used as a guide for powering DRA78x, and TDA3x with the LP8733-Q1 power device.
This user’s guide describes the platform connections as well as the power-up and power-down sequences along with the OTP configuration. This user's guide does not provide details about the power resources, external components, or the functionality of the device. For such information, refer to LP8733xx-Q1 Dual High-Current Buck Converter and Dual Linear Regulator.
In the event of any inconsistency between the official specification and any user's guide, application report, or other referenced material, the data sheet specification will be the definitive source.