SLVUC28 August 2022 TPS544C26
Table 2-1 provides a summary of the TPS544C26EVM performance characteristics. The TPS544C26EVM is designed and tested for VIN = 8 V to 16 V. Characteristics are given for an input voltage of VIN = 12 V and output voltage of 1.1 V, unless otherwise specified. The ambient temperature is room temperature (20°C to 25°C) for all measurements, unless otherwise noted.
SPECIFICATION | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN voltage range | 8 | 12 | 16 | V | ||
PVIN input current | PVIN = 12 V, internal VCC/VDRV, IO = 0 A, Pulse-skip mode | 15 | mA | |||
VCC/VDRV input current | External 5-V bias, fSW = 800 kHz, PVIN = 12 V, IO = 35 A | 38 | mA | |||
Output voltage setpoint | Set by VBOOT in (C1h) TEMP_MAX bits <3:0> | 1.1 | V | |||
Output current range | VIN = 8 V to 16 V | 0 | 35 | A | ||
Output ripple voltage | fSW = 800 kHz, IO = 35 A | 12 | mVPP | |||
Output rise time | Set by (61h) TON_RISE | 1 | ms | |||
Current limit | Set by (46h) IOUT_OC_FAULT_LIMIT | 35 | A | |||
Switching frequency (fSW) | Set by (33h) FREQUENCY_SWITCH | 600 | 800 | 1200 | kHz | |
Efficiency | VIN = 12 V, external 5-V Bias, fSW = 800 kHz, IO = 35 A | 87 | % | |||
IC case temperature | VIN = 12 V, external 5-V bias, fSW = 1.2 MHz, IO = 35 A, 15-minute dwell time | 101 | °C |