• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TPS65941212-Q1 and TPS65941111-Q1 PMIC User Guide for Jacinto™ 7 J721E, PDN-0B

    • SLVUC32B June   2021  – February 2022 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1 , TPS6594-Q1

       

  • CONTENTS
  • SEARCH
  • TPS65941212-Q1 and TPS65941111-Q1 PMIC User Guide for Jacinto™ 7 J721E, PDN-0B
  1.   Trademarks
  2. 1Introduction
  3. 2Device Versions
  4. 3Processor Connections
    1. 3.1 Power Mapping
    2. 3.2 Control Mapping
  5. 4Supporting Functional Safety Systems
    1. 4.1 Achieving ASIL-B System Requirements
    2. 4.2 Achieving up to ASIL-D System Requirements
  6. 5Static NVM Settings
    1. 5.1  Application-Based Configuration Settings
    2. 5.2  Device Identification Settings
    3. 5.3  BUCK Settings
    4. 5.4  LDO Settings
    5. 5.5  VCCA Settings
    6. 5.6  GPIO Settings
    7. 5.7  Finite State Machine (FSM) Settings
    8. 5.8  Interrupt Settings
    9. 5.9  POWERGOOD Settings
    10. 5.10 Miscellaneous Settings
    11. 5.11 Interface Settings
    12. 5.12 Multi-Device Settings
    13. 5.13 Watchdog Settings
  7. 6Pre-Configurable Finite State Machine (PFSM) Settings
    1. 6.1 Configured States
    2. 6.2 PFSM Triggers
    3. 6.3 Power Sequences
      1. 6.3.1 TO_SAFE_SEVERE and TO_SAFE
      2. 6.3.2 TO_SAFE_ORDERLY and TO_STANDBY
      3. 6.3.3 ACTIVE_TO_WARM
      4. 6.3.4 ESM_SOC_ERROR
      5. 6.3.5 PWR_SOC_ERROR
      6. 6.3.6 MCU_TO_WARM
      7. 6.3.7 TO_MCU
      8. 6.3.8 TO_ACTIVE
      9. 6.3.9 To Suspend-to-RAM (TO_S2R)
  8. 7Impact of NVM Changes
  9. 8References
  10. 9Revision History
  11. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

USER'S GUIDE

TPS65941212-Q1 and TPS65941111-Q1 PMIC User Guide for Jacinto™ 7 J721E, PDN-0B

Trademarks

Jacinto are trademarks of Texas Instruments.

All trademarks are the property of their respective owners.

1 Introduction

This user’s guide describes a power distribution network (PDN), PDN-0B, between two TPS6594-Q1 devices and either DRA829V or TDA4VM processor with independent MCU and Main power rails. This PDN enables board level isolation of the processor MCU and Main voltage resources as required to leverage the processor architecture in implementing two desirable end product features:

  1. MCU processor acts as independent safety monitor (MCU Safety Island) over the Main processing resources to ensure safe system operations.
  2. MCU processor maintains minimum system operations (MCU Only) to significantly reduce processor power dissipation thereby extending battery life during stand-by use cases and reducing component temperature.

This description includes the following to clarify platform system operation:

  1. PDN power resource connections
  2. PDN digital control connections
  3. Primary and secondary PMIC default NVM contents
  4. PMIC sequencing settings to support different PDN power state transitions for an advanced processor system
PMIC and processor data manuals describe recommended operation, electrical characteristics, external components, package details, register maps, and overall component functionality. In the event of any inconsistency between any user's guide, application report, or other referenced material, the data sheet specification is the definitive source.

2 Device Versions

There are different orderable part numbers (PNs) of the TPS6594-Q1 device available with unique NVM settings to support different end product use cases and processor types. The unique NVM settings for each PMIC device is optimized per PDN design to support different processors, processing loads, SDRAM types, system functional safety levels, and end product features (such as low power modes, processor voltages, and memory subsystems). The NVM settings can be identified by both NVM_ID and NVM_REV registers. Each PMIC device is distinguished by the part number, NVM_ID, and NVM_REV values listed in Table 2-1.

Table 2-1 Dual TPS6594-Q1 Orderable Part Numbers for Independent MCU and Main PDN System
PDN USE CASE PDN Orderable Part Number TI_NVM_ID (TI_NVM_REV) Orderable Part Number TI_NVM_ID (TI_NVM_REV) Error Signal Monitoring
  • Up to 9 A(1) on the Primary PMIC 3-phase CPU rail
  • Up to 12 A1 on the Secondary PMIC 4-phase CORE rail
  • Up to 3.4 A(1) on the SDRAM, with support for LPDDR4
  • Supports Processor 2 GHz maximum clock with high-speed SERDES operations
  • Supports 32 Gb of LPDDR4 SDRAM with 4266MTs data rate
  • Supports Functional Safety up to ASIL-D level with MCU Safety Island
  • Supports MCU-only and DDR_Retention low power modes
  • Supports I/O level of 3.3 V or 1.8 V
  • Supports optional end product features:
    • Compliant high-speed SD Card memory
    • Compliant USB 2.0 Interface
    • On-board Efuse programming of high security processors
0B TPS65941212RWERQ1 0x12 (0x03) TPS65941111RWERQ1 0x11 (0x03) Combined MCU and SOC
0C TPS65941213RWERQ1 0x13 (0x04) TPS65941111RWERQ1 0x11 (0x03) Dedicated MCU and SOC
(1) TI recommends having 15% margin between the maximum expected load current and the maximum current allowed per each PMIC output rail.

Note: PDN-0C is recommended for all new designs and designs needing the additional functional safety coverage provided afforded by the GPIO optimizations found in PDN-0C. This document describes PDN-0B.

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale