TPS6594-Q1

ACTIVE

Automotive 2.8-V to 5.5-V PMIC with five buck regulators and four low-dropout regulators

Product details

Regulated outputs (#) 9 Configurability Factory programmable, Software configurable Vin (min) (V) 2.8 Vin (max) (V) 5.5 Vout (min) (V) 0.3 Vout (max) (V) 3.3 Iout (max) (A) 14 Features Adaptive/dynamic voltage scaling, Comm control, Dynamic voltage scaling, I2C control, Multiple outputs, Output discharge, Overcurrent protection, Power good, Power sequencing, SPI control, Soft-start adjustable TI functional safety category Functional Safety-Compliant Step-up DC/DC converter 0 Step-down DC/DC converter 5 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 4 Iq (typ) (mA) 0.002 Rating Automotive Switching frequency (max) (kHz) 2400 Operating temperature range (°C) -40 to 125 Processor supplier Texas Instruments Processor name Jacinto DRA8x, Jacinto TDA4x Shutdown current (ISD) (typ) (µA) 2 Switching frequency (typ) (kHz) 2200 Product type Processor and FPGA
Regulated outputs (#) 9 Configurability Factory programmable, Software configurable Vin (min) (V) 2.8 Vin (max) (V) 5.5 Vout (min) (V) 0.3 Vout (max) (V) 3.3 Iout (max) (A) 14 Features Adaptive/dynamic voltage scaling, Comm control, Dynamic voltage scaling, I2C control, Multiple outputs, Output discharge, Overcurrent protection, Power good, Power sequencing, SPI control, Soft-start adjustable TI functional safety category Functional Safety-Compliant Step-up DC/DC converter 0 Step-down DC/DC converter 5 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 4 Iq (typ) (mA) 0.002 Rating Automotive Switching frequency (max) (kHz) 2400 Operating temperature range (°C) -40 to 125 Processor supplier Texas Instruments Processor name Jacinto DRA8x, Jacinto TDA4x Shutdown current (ISD) (typ) (µA) 2 Switching frequency (typ) (kHz) 2200 Product type Processor and FPGA
VQFNP (RWE) 56 64 mm² 8 x 8
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device operates from 3 V to 5.5 V input supply
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM classification level 2
    • Device CDM classification level C4A
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid ISO 26262 system design up to ASIL-D
    • Documentation available to aid IEC 61508 system design up to SIL-3
    • Systematic capability up to ASIL-D
    • Hardware integrity up to ASIL-D
    • Input supply voltage monitor and over-voltage protection
    • Under/overvoltage monitors and over-current monitors on all output supply rails
    • Watchdog with selectable trigger / Q&A mode
    • Two error signal monitors (ESMs) with selectable level / PWM mode
    • Thermal monitoring with high temperature warning and thermal shutdown
    • Bit-integrity (CRC) error detection on internal configuration registers and non-volatile memory (NVM)
  • Low-power consumption
    • 2 µA typical shutdown current
    • 7 µA typical in back up supply only mode
    • 20 µA typical in low power standby mode
  • Five step-down switched-mode power supply (BUCK) regulators:
    • 0.3 V to 3.34 V output voltage range in 5, 10, or 20-mV steps
    • One with 4 A, three with 3.5 A, and one with 2 A output current capability
    • Flexible multi-phase capability for four BUCKs: up to 14 A output current from a single rail
    • Short-circuit and over-current protection
    • Internal soft-start for in-rush current limitation
    • 2.2 MHz / 4.4 MHz switching frequency
    • Ability to synchronize to external clock input
  • Three low-dropout (LDO) linear regulators with configurable bypass mode
    • 0.6 V to 3.3 V output voltage range with 50-mV steps in linear regulation mode
    • 1.7 V to 3.3 V output voltage range in bypass mode
    • 500 mA output current capability with short-circuit and over-current protection
  • One low-dropout (LDO) linear regulator with low-noise performance
    • 1.2 V to 3.3 V output voltage range in 25-mV steps
    • 300 mA output current capability with short-circuit and over-current protection
  • Configurable power sequence control in non-volatile memory (NVM):
    • Configurable power-up and power-down sequences between power states
    • Digital output signals can be included in the power sequences
    • Digital input signals can be used to trigger power sequence transitions
    • Configurable handling of safety-relevant errors
  • 32-kHz crystal oscillator with option to output a buffered 32-kHz clock output
  • Real-time clock (RTC) with alarm and periodic wake-up mechanism
  • One SPI or two I2C control interfaces , with second I2C interface dedicated for Q&A watchdog communication
  • Package option:
    • 8-mm × 8-mm 56-pin VQFNP with 0.5-mm pitch
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device operates from 3 V to 5.5 V input supply
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM classification level 2
    • Device CDM classification level C4A
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid ISO 26262 system design up to ASIL-D
    • Documentation available to aid IEC 61508 system design up to SIL-3
    • Systematic capability up to ASIL-D
    • Hardware integrity up to ASIL-D
    • Input supply voltage monitor and over-voltage protection
    • Under/overvoltage monitors and over-current monitors on all output supply rails
    • Watchdog with selectable trigger / Q&A mode
    • Two error signal monitors (ESMs) with selectable level / PWM mode
    • Thermal monitoring with high temperature warning and thermal shutdown
    • Bit-integrity (CRC) error detection on internal configuration registers and non-volatile memory (NVM)
  • Low-power consumption
    • 2 µA typical shutdown current
    • 7 µA typical in back up supply only mode
    • 20 µA typical in low power standby mode
  • Five step-down switched-mode power supply (BUCK) regulators:
    • 0.3 V to 3.34 V output voltage range in 5, 10, or 20-mV steps
    • One with 4 A, three with 3.5 A, and one with 2 A output current capability
    • Flexible multi-phase capability for four BUCKs: up to 14 A output current from a single rail
    • Short-circuit and over-current protection
    • Internal soft-start for in-rush current limitation
    • 2.2 MHz / 4.4 MHz switching frequency
    • Ability to synchronize to external clock input
  • Three low-dropout (LDO) linear regulators with configurable bypass mode
    • 0.6 V to 3.3 V output voltage range with 50-mV steps in linear regulation mode
    • 1.7 V to 3.3 V output voltage range in bypass mode
    • 500 mA output current capability with short-circuit and over-current protection
  • One low-dropout (LDO) linear regulator with low-noise performance
    • 1.2 V to 3.3 V output voltage range in 25-mV steps
    • 300 mA output current capability with short-circuit and over-current protection
  • Configurable power sequence control in non-volatile memory (NVM):
    • Configurable power-up and power-down sequences between power states
    • Digital output signals can be included in the power sequences
    • Digital input signals can be used to trigger power sequence transitions
    • Configurable handling of safety-relevant errors
  • 32-kHz crystal oscillator with option to output a buffered 32-kHz clock output
  • Real-time clock (RTC) with alarm and periodic wake-up mechanism
  • One SPI or two I2C control interfaces , with second I2C interface dedicated for Q&A watchdog communication
  • Package option:
    • 8-mm × 8-mm 56-pin VQFNP with 0.5-mm pitch

The TPS6594-Q1 device provides four flexible multi-phase configurable BUCK regulators with 3.5 A output current per phase, and one additional BUCK regulator with 2 A output current.

All of the BUCK regulators can be synchronized to an internal 2.2-MHz or 4.4-MHz or an external 1-MHz, 2-MHz, or 4-MHz clock signal. To improve the EMC performance, an integrated spread-spectrum modulation can be added to the synchronized BUCK switching clock signal. This clock signal can also be made available to external devices through a GPIO output pin. The device provides four LDOs: three with 500-mA capability, which can be configured as load switches; one with 300-mA capability and low-noise performance.

Non-volatile memory (NVM) is used to control the default power sequences and default configurations, such as output voltage and GPIO configurations. The NVM is pre-programmed to allow start-up without external programming. Most static configurations, stored in the register map of the device, can be changed from the default through SPI or I2C interfaces to configure the device to meet many different system needs. The NVM contains a bit-integrity-error detection feature (CRC) to stop the power-up sequence if an error is detected, preventing the system from starting in an unknown state.

The TPS6594-Q1 includes a 32-kHz crystal oscillator, which generates an accurate 32-kHz clock for the integrated RTC module. A backup-battery management provides power to the crystal oscillator and the real-time clock (RTC) module from a coin cell battery or a super-cap in the event of power loss from the main supply.

The TPS6594-Q1 device includes protection and diagnostic mechanisms such as voltage monitoring on the input supply , input over-voltage protection, voltage monitoring on all BUCK and LDO regulator outputs, register and interface CRC, current-limit, short-circuit protection, thermal pre-warning, and over-temperature shutdown. The device also includes a Q&A or trigger mode watchdog to monitor for MCU software lockup, and two error signal monitor (ESM) inputs with fault injection options to monitor the error signals from the attached SoC or MCU. The TPS6594-Q1 can notify the processor of these events through the interrupt handler, allowing the MCU to take action in response.

The TPS6594-Q1 device provides four flexible multi-phase configurable BUCK regulators with 3.5 A output current per phase, and one additional BUCK regulator with 2 A output current.

All of the BUCK regulators can be synchronized to an internal 2.2-MHz or 4.4-MHz or an external 1-MHz, 2-MHz, or 4-MHz clock signal. To improve the EMC performance, an integrated spread-spectrum modulation can be added to the synchronized BUCK switching clock signal. This clock signal can also be made available to external devices through a GPIO output pin. The device provides four LDOs: three with 500-mA capability, which can be configured as load switches; one with 300-mA capability and low-noise performance.

Non-volatile memory (NVM) is used to control the default power sequences and default configurations, such as output voltage and GPIO configurations. The NVM is pre-programmed to allow start-up without external programming. Most static configurations, stored in the register map of the device, can be changed from the default through SPI or I2C interfaces to configure the device to meet many different system needs. The NVM contains a bit-integrity-error detection feature (CRC) to stop the power-up sequence if an error is detected, preventing the system from starting in an unknown state.

The TPS6594-Q1 includes a 32-kHz crystal oscillator, which generates an accurate 32-kHz clock for the integrated RTC module. A backup-battery management provides power to the crystal oscillator and the real-time clock (RTC) module from a coin cell battery or a super-cap in the event of power loss from the main supply.

The TPS6594-Q1 device includes protection and diagnostic mechanisms such as voltage monitoring on the input supply , input over-voltage protection, voltage monitoring on all BUCK and LDO regulator outputs, register and interface CRC, current-limit, short-circuit protection, thermal pre-warning, and over-temperature shutdown. The device also includes a Q&A or trigger mode watchdog to monitor for MCU software lockup, and two error signal monitor (ESM) inputs with fault injection options to monitor the error signals from the attached SoC or MCU. The TPS6594-Q1 can notify the processor of these events through the interrupt handler, allowing the MCU to take action in response.

Download View video with transcript Video

Important info

Functional safety information is available.  Request now

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS6593-Q1 ACTIVE Automotive 2.8-V to 5.5-V PMIC with 5 bucks and 4 LDOs Helps achieve ASIL-B functional safety.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 19
Type Title Date
* Data sheet TPS6594-Q1 Power Management IC (PMIC) for Processors with 5 Bucks and 4 LDOs datasheet (Rev. B) 22 Dec 2021
Application brief Power-Supply Design for Horizon Robotics Journey 5 PDF | HTML 09 Aug 2024
Technical article Building multicamera vision perception systems for ADAS domain controllers with integrated processors PDF | HTML 05 Jan 2024
Technical article Four power supply challenges in ADAS front camera designs PDF | HTML 05 Jan 2024
Application note Scalable PMIC NVM Update Guide (Rev. A) PDF | HTML 28 Apr 2023
User guide TPS65941319-Q1 PMIC User Guide for Sitara AM65 Processors PDF | HTML 24 Apr 2023
User guide Powering Jacinto 7 SoC For Isolated Power Groups With TPS6594133A-Q1 + Dual HCPS PDF | HTML 01 Mar 2023
User guide Powering DRA821 with TPS6594-Q1 and LP8764-Q1 (Rev. A) PDF | HTML 12 Sep 2022
User guide TPS65941120-Q1, TPS65941421Q1 and LP876411B5Q1 PMIC User Guide for J7AEP PDN0A PDF | HTML 18 Aug 2022
User guide Scalable PMIC's GUI User’s Guide (Rev. B) PDF | HTML 27 Jun 2022
User guide TPS65941213-Q1 and LP876411B4-Q1 PMIC User Guide for J721E, PDN-1A PDF | HTML 02 Feb 2022
User guide TPS65941212-Q1 and TPS65941111-Q1 PMIC User Guide for J721E, PDN-0B (Rev. B) PDF | HTML 31 Jan 2022
User guide Optimized TPS65941213-Q1 and TPS65941111-Q1 PMIC User Guide for J721E, PDN-0C (Rev. A) PDF | HTML 26 Jan 2022
Application note TPS6594-Q1 Schematic PCB Checklist (Rev. A) 07 Dec 2021
User guide Single PMIC User's Guide for Jacinto 7 DRA821, PDN-2A PDF | HTML 09 Nov 2021
Functional safety information Leverage Jacinto 7 Processors Functional Safety Features for Automotive Designs (Rev. A) PDF | HTML 13 Oct 2021
White paper 運用 Jacinto™ 7 處理器的汽車設計功能安全特性 01 Mar 2020
White paper 오토모티브 설계 시 Jacinto™ 7 프로세서의 기능적 안전성 활용하기 01 Mar 2020
Technical article Making ADAS technology more accessible in vehicles PDF | HTML 07 Jan 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

J7200XSOMXEVM — DRA821 system-on-module

The J7200XSOMXEVM system-on-module—when paired with the J721EXCP01EVM common processor board—lets you evaluate the DRA821 processor for networking applications throughout automotive and industrial markets. These processors perform particularly well in industrial and automotive gateway (...)

User guide: PDF | HTML
Evaluation board

J721EXSOMXEVM — TDA4VM and DRA829V socketed system on module (SoM)

The J721EXSOMXEVM socketed system on module (SoM) — when paired with the J721EXPCP01EVM common processor board — is used for evaluating TDA4VM and DRA829V processors in vision analytics and networking applications throughout automotive and industrial markets. These processors perform (...)

User guide: PDF | HTML
Evaluation board

TPS6594EVM — Automotive 2.8 V to 5.5 V, 5 buck & 4 LDO Power Management IC (PMIC) EVM

The TP6594EVM boards can be used to demo, debug, test, and configure one or more TPS6594x power management ICs. The device installed by default varies by board with details outlined in the User’s Guide. The primary difference between the boards is the phase configuration setup of the (...)
User guide: PDF | HTML
Evaluation board

CONGA-3P-STDA4 — congatec STDA4 SMARC system on module for TDA4VM SoC with dual Arm Cortex-A72 C7x DSP, GPU

Congatec's STDA4 SMARC module is based on TDA4VM application processor and DRA829J networking processor.
The module is designed to take advantage of the heterogenous SoC architecture with dual Arm® Cortex®-A72, DSP and accelerators for deep learning (NPU) and multimedia (GPU), Arm® Cortex®-R5F MCUs (...)

IDE, configuration, compiler or debugger

SCALABLE-PMIC-GUI — GUI for evaluation and configuration of the TPS6594x, TPS6593x, and LP876x scalable PMICs

GUI Composer tool for evaluating and configuring Scalable PMICs.
Simulation model

TPS6594-Q1 LDOx PSpice Transient Model (Rev. A)

SLVMDK9A.ZIP (338 KB) - PSpice Model
Simulation model

TPS6594-Q1 PSpice Transient Model (Rev. B)

SLVMDJ8B.ZIP (241 KB) - PSpice Model
Simulation model

TPS6594-Q1 SIMPLIS AC and Transient Model (Rev. A)

SLVMDK8A.ZIP (175 KB) - SIMPLIS Model
Calculation tool

PEET-GUI — PMIC Efficiency Estimator Tool (PEET)

The PMIC Efficiency Estimator Tool (PEET GUI) is a graphical user interface used to easily evaluate PMIC DC/DC regulator efficiency relative to your design conditions. The PEET GUI can be used to configure each DC/DC regulator separately and provides real-time efficiency and power dissipation data (...)
Package Pins CAD symbols, footprints & 3D models
VQFNP (RWE) 56 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos