SLVUC32B June 2021 – February 2022 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1 , TPS6594-Q1
There are different orderable part numbers (PNs) of the TPS6594-Q1 device available with unique NVM settings to support different end product use cases and processor types. The unique NVM settings for each PMIC device is optimized per PDN design to support different processors, processing loads, SDRAM types, system functional safety levels, and end product features (such as low power modes, processor voltages, and memory subsystems). The NVM settings can be identified by both NVM_ID and NVM_REV registers. Each PMIC device is distinguished by the part number, NVM_ID, and NVM_REV values listed in Table 2-1.
PDN USE CASE | PDN | Orderable Part Number | TI_NVM_ID (TI_NVM_REV) | Orderable Part Number | TI_NVM_ID (TI_NVM_REV) | Error Signal Monitoring |
---|---|---|---|---|---|---|
|
0B | TPS65941212RWERQ1 | 0x12 (0x03) | TPS65941111RWERQ1 | 0x11 (0x03) | Combined MCU and SOC |
0C | TPS65941213RWERQ1 | 0x13 (0x04) | TPS65941111RWERQ1 | 0x11 (0x03) | Dedicated MCU and SOC |