SLVUC32B June 2021 – February 2022 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1 , TPS6594-Q1
The TPS6594-Q1 devices consist of fixed registers and configurable registers that are loaded from the NVM. For all NVM registers, the initial NVM settings that load into the registers are provided in this section. Note: these initial NVM settings can be changed during state transitions, such as moving from STANDBY to ACTIVE mode. The register map, including default values of fixed registers, is located in the TPS6594-Q1 datasheet.