SLVUC36 April   2021 TPS23882B

 

  1.   Trademarks
  2. 1Description
    1. 1.1 Features
    2. 1.2 Applications
  3. 2Quick Start
    1. 2.1 Input Power
      1. 2.1.1 Input Power (Labeled VPWR)
      2. 2.1.2 Local 3.3 V (Labeled 3.3 V)
      3. 2.1.3 External 3.3 V (Labeled 3.3 V_USB)
    2. 2.2 PoE Port Interfaces
      1. 2.2.1 IEEE802.3bt 2-Pair Ports
    3. 2.3 I2C Interfaces
      1. 2.3.1 USB2ANY
      2. 2.3.2 MSP-EXP430FR5969
    4. 2.4 Basic Test Setup Using Autonomous Mode
    5. 2.5 Basic Test Setup Using USB2ANY for I2C Interface (Auto Mode or Semi-Auto Mode Operation with I2C Monitoring)
    6. 2.6 Advanced Test Setup Using MSP-EX430FR5969 LaunchPad
  4. 3General Use Features
    1. 3.1 EVM Input/Output Connectors and Switches
    2. 3.2 EVM LEDs
    3. 3.3 EVM Test Points
    4. 3.4 EVM Test Jumpers
  5. 4TPS23882B1 GUI Setup
    1. 4.1 TPS23882B1 GUI Installation
    2. 4.2 TPS23882B1GUI Operation
    3. 4.3 MSP-EXP430FR5969 Details
      1. 4.3.1 Basic CCS and Terminal Setup
    4. 4.4 MSP430 Reference Code
      1. 4.4.1 Overview
      2. 4.4.2 Auto Mode
      3. 4.4.3 Semi Auto Mode
  6. 5EVM Schematic, Layout Guidelines, PCB Assembly and Layer Plots
    1. 5.1 Schematic
    2. 5.2 Layout Guidelines
      1. 5.2.1 Supply Voltage Decoupling
      2. 5.2.2 Port Current Kelvin Sensing
      3. 5.2.3 Ground Plane Spacing and Isolation (GND, GND1, and EARTH nets)
    3. 5.3 PCB Drawings
  7. 6Bill of Materials

Bill of Materials

The BOMs for the BOOST-PSEMTHR8-097 and TPS23882B1EVM-008 are listed in Table 6-1 and Table 6-2.

Table 6-1 BOOST-PSEMTHR8-097 Bill of Materials(1)
DesignatorQuantityValueDescriptionPackage ReferencePart NumberManufacturerAlternate Part NumberAlternate Manufacturer
!PCB1Printed Circuit BoardPSIL097Any
C1, C8, C11, C1240.01 µFCAP, CERM, 0.01 µF, 100 V, ±10%, X7R, 0603060306031C103KAT2AAVX
C310.1 µFCAP, CERM, 0.1 µF, 100 V, ±10%, X7R, 08050805C2012X7R2A104K125AATDK
C411 µFCAP, CERM, 1 µF, 100 V, ±10%, X7R, 12061206CL31B105KCHNNNESamsung
C614.7 µFCAP, CERM, 4.7 µF, 10 V, ±10%, X5R, 08050805C0805C475K8PACTUKemet
C711 µFCAP, CERM, 1 µF, 10 V, ±10%, X7R, 080508050805ZC105KAT2AAVX
C9, C10, C13, C1440.1 µFCAP, CERM, 0.1 µF, 50 V, ±10%, X7R, 0603060306035C104KAT2AAVX
C15, C16247 µFCAP, AL, 47 µF, 100 V, ±20%, 0.32 ohm, AEC-Q200 Grade 2, SMDSMT Radial H13EEV-FK2A470QPanasonic
C17, C1822200pFCAP, CERM, 2200 pF, 2000 V, ±10%, X7R, 18121812C4532X7R3D222K130KATDK
C2111000pFCAP, CERM, 1000 pF, 50 V, ±10%, X7R, 04020402885012205061Wurth Elektronik
D11WhiteLED, True Green, SMD2.8x3.2mmLT E6SG-AABB-35-1OSRAM
D2158VDiode, TVS, Uni, 58 V, 93.6 Vc, SMCSMCSMCJ58A-13-FDiodes Inc.
D31GreenLED, Green, SMD1.6x0.8x0.8mmLTST-C190KGKTLite-On
D4, D5, D6, D7, D8, D9, D10, D11822VDiode, Zener, 22 V, 550 mW, SMBSMB1SMB5933BT3GON Semiconductor
D12, D13, D14, D15, D16, D17, D18, D198BlueLED, Blue, SMD1x0.5mmLB QH9G-N1OO-35-1OSRAM
H1, H2, H3, H4, H5, H6, H7, H8, H99Bumpon, Cylindrical, 0.312 X 0.200, BlackBlack BumponSJ61A13M
J11Terminal Block, 5.08 mm, 2x1, Brass, TH2x1 5.08 mm Terminal BlockED120/2DSOn-Shore Technology
J21Header (shrouded), 100mil, 5x2, High-Temperature, Gold, TH5x2 Shrouded headerN2510-6002-RB3M
J3, J4, J17, J184Receptacle, 2.54mm, 10x1, Tin, THReceptacle, 2.54mm, 10x1, THSSW-110-01-T-SSamtec
J51Receptacle, 100mil, 3x1, Gold, TH3x1 ReceptacleSSW-103-01-G-SSamtec
J61Receptacle, 2.54mm, 12x1, Gold, THReceptacle, 2.54mm, 12x1, THPPPC121LFBN-RCSullins Connector Solutions
J7, J8, J9, J19, J20, J21, J32, J338RJ45 with integrated magneticsRJ-45 JackJK0-0177NLPulse Engineering
J10, J11, J12, J22, J23, J24, J30, J318RJ45, Vertical, THRJ-45 Jack, 8Pos Right AngleSS-7188V-A-NFStewart Connector
J13, J14, J15, J16, J25, J26, J27, J288Header, 100mil, 2x1, Gold, TH2x1 HeaderTSW-102-07-G-SSamtec
J291Terminal screw, vertical, snap-in76937693Keystone
L11820uHInductor, Drum Core, Ferrite, 820 uH, 0.23 A, 4 ohm, SMDSDR0805SDR0805-821KLBourns768775282Wurth Electronics
R1182.5kRES, 82.5 k, 1%, 0.1 W, AEC-Q200 Grade 0, 06030603CRCW060382K5FKEAVishay-Dale
R2110.0RES, 10.0, 1%, 0.1 W, AEC-Q200 Grade 0, 06030603CRCW060310R0FKEAVishay-Dale
R3, R7, R8, R9, R12510.0kRES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 06030603CRCW060310K0FKEAVishay-Dale
R4113.3kRES, 13.3 k, 1%, 0.1 W, AEC-Q200 Grade 0, 06030603CRCW060313K3FKEAVishay-Dale
R5147kRES, 47 k, 5%, 0.1 W, AEC-Q200 Grade 0, 06030603CRCW060347K0JNEAVishay-Dale
R616.04kRES, 6.04 k, 1%, 0.1 W, AEC-Q200 Grade 0, 06030603CRCW06036K04FKEAVishay-Dale
R10, R1324.7kRES, 4.7 k, 5%, 0.1 W, AEC-Q200 Grade 0, 06030603CRCW06034K70JNEAVishay-Dale
R111340RES, 340, 1%, 0.1 W, AEC-Q200 Grade 0, 06030603CRCW0603340RFKEAVishay-Dale
R14, R15, R16, R17, R19, R20, R21, R22835.7kRES, 35.7 k, 1%, 0.25 W, AEC-Q200 Grade 0, 12061206CRCW120635K7FKEAVishay-Dale
R181200kRES, 200 k, 1%, 0.1 W, AEC-Q200 Grade 0, 06030603CRCW0603200KFKEAVishay-Dale
R23147.0kRES, 47.0 k, 1%, 0.0625 W, 04020402RC0402FR-0747KLYageo America
S11Switch, SPST-NO, 0.05 A, 12 VDC, SMT3x2mmTL3780AF330QGE-Switch
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J881x2Shunt, 100mil, Flash Gold, BlackClosed Top 100mil ShuntSPC02SYANSullins Connector Solutions
TP1, TP22Test Point, Multipurpose, Red, THRed Multipurpose Testpoint5010Keystone
TP3, TP10, TP11, TP12, TP135Test Point, Compact, SMTTestpoint_Keystone_Compact5016Keystone
TP4, TP5, TP6, TP7, TP85Test Point, Multipurpose, White, THWhite Multipurpose Testpoint5012Keystone
TP91Test Point, Multipurpose, Black, THBlack Multipurpose Testpoint5011Keystone
U117.5-100V Wide Vin, 100mA Constant On-Time Synchronous Buck Regulator, DDA0008B (SOIC-8)DDA0008BLM5019MRX/NOPBTexas InstrumentsLM5019MR/NOPBTexas Instruments
U2, U422.5 kVrms, 25 Mbps, 4-Channel 3/1 Digital Isolator, DW0016B (SOIC-16)DW0016BISO7241CDWTexas Instruments
U31Single Buffer/Driver With Open-Drain Output, DCK0005A, LARGE T&RDCK0005ASN74LVC1G07DCKRTexas Instruments
C2, C5, C2001 µFCAP, CERM, 1 µF, 10 V, ±10%, X7R, 080508050805ZC105KAT2AAVX
C1900.1 µFCAP, CERM, 0.1 µF, 50 V, ±10%, X7R, 0603060306035C104KAT2AAVX
FID1, FID2, FID3, FID4, FID5, FID60Fiducial mark. There is nothing to buy or mount.N/AN/AN/A
Unless otherwise noted in the Alternate Part Number or Alternate Manufacturer columns, all parts may be substituted with equivalents.
Table 6-2 TPS23882B1EVM-008 Bill of Material
QTYValueDescriptionPackage ReferencePart NumberManufacturerAlternate Part Number(1)Alternate Manufacturer(1)
1Printed Circuit BoardPSIL008Any
10.1 µFCAP, CERM, 0.1 µF, 50 V, ±10%, X7R, 0603060306035C104KAT2AAVX
90.1 µFCAP, CERM, 0.1 µF, 100 V, ±10%, X7R, 08050805C2012X7R2A104K125AATDK
11 µFCAP, CERM, 1 µF, 100 V, ±10%, X7R, 12061206C3216X7R2A105K160AATDK
10.01 µFCAP, CERM, 0.01 µF, 16 V, ±10%, X7R, 04020402520L103KT16TAT Ceramics
858VDiode, TVS, Uni, 58 V, 93.6 Vc, SMBSMBSMBJ58A-13-FDiodes Inc.
2Header, 100mil, 10x1, Gold, TH10x1 HeaderTSW-110-07-G-SSamtec
1Header, 100mil, 12x1, Gold, TH12x1 HeaderTSW-112-07-G-SSamtec
1Header, 100mil, 4x2, Gold, TH4x2 HeaderTSW-104-07-G-DSamtec
1Header, 100mil, 7x2, Gold, TH7x2 HeaderTSW-107-07-G-DSamtec
1Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per rollPCB Label 0.650 x 0.200 inchTHT-14-423-10Brady
8100VMOSFET, N-CH, 100 V, 5 A, DNH0008A (VSONP-8)DNH0008ACSD19538Q3ATexas InstrumentsNone
80.2RES, 0.2, 1%, 0.333 W, 08050805RL1220S-R20-FSusumu Co Ltd
1124kRES, 124 k, 1%, 0.125 W, AEC-Q200 Grade 0, 08050805CRCW0805124KFKEAVishay-Dale
161.9kRES, 61.9 k, 1%, 0.125 W, AEC-Q200 Grade 0, 08050805CRCW080561K9FKEAVishay-Dale
51x2Shunt, 100mil, Flash Gold, BlackClosed Top 100mil ShuntSPC02SYANSullins Connector Solutions
1Test Point, Multipurpose, Black, THBlack Multipurpose Testpoint5011Keystone
3Test Point, Miniature, Red, THRed Miniature Testpoint5000Keystone
3Test Point, Miniature, White, THWhite Miniature Testpoint5002Keystone
1Test Point, Compact, SMTTestpoint_Keystone_Compact5016Keystone
1High-Power, 8-Channel, Power-Over-Ethernet PSE With 200-mO RSENSE, RTQ0056E (VQFN-56)RTQ0056ETPS23882B1RTQRTexas InstrumentsTPS23882B1RTQTTexas Instruments
0Fiducial mark. There is nothing to buy or mount.N/AN/AN/A
00.51RES, 0.51, 1%, 0.25 W, 08050805CRM0805-FX-R510ELFBourns
035.7kRES, 35.7 k, 1%, 0.125 W, AEC-Q200 Grade 0, 08050805ERJ-6ENF3572VPanasonic
022.6kRES, 22.6 k, 1%, 0.125 W, AEC-Q200 Grade 0, 08050805ERJ-6ENF2262VPanasonic
015.8kRES, 15.8 k, 1%, 0.125 W, AEC-Q200 Grade 0, 08050805ERJ-6ENF1582VPanasonic
011.0kRES, 11.0 k, 1%, 0.125 W, AEC-Q200 Grade 0, 08050805ERJ-6ENF1102VPanasonic
07.68kRES, 7.68 k, 1%, 0.125 W, AEC-Q200 Grade 0, 08050805ERJ-6ENF7681VPanasonic
Unless otherwise noted in the Alternate Part Number or Alternate Manufacturer columns, all parts may be substituted with equivalents.