SLVUC36
April 2021
TPS23882B
Trademarks
1
Description
1.1
Features
1.2
Applications
2
Quick Start
2.1
Input Power
2.1.1
Input Power (Labeled VPWR)
2.1.2
Local 3.3 V (Labeled 3.3 V)
2.1.3
External 3.3 V (Labeled 3.3 V_USB)
2.2
PoE Port Interfaces
2.2.1
IEEE802.3bt 2-Pair Ports
2.3
I2C Interfaces
2.3.1
USB2ANY
2.3.2
MSP-EXP430FR5969
2.4
Basic Test Setup Using Autonomous Mode
2.5
Basic Test Setup Using USB2ANY for I2C Interface (Auto Mode or Semi-Auto Mode Operation with I2C Monitoring)
2.6
Advanced Test Setup Using MSP-EX430FR5969 LaunchPad
3
General Use Features
3.1
EVM Input/Output Connectors and Switches
3.2
EVM LEDs
3.3
EVM Test Points
3.4
EVM Test Jumpers
4
TPS23882B1 GUI Setup
4.1
TPS23882B1 GUI Installation
4.2
TPS23882B1GUI Operation
4.3
MSP-EXP430FR5969 Details
4.3.1
Basic CCS and Terminal Setup
4.4
MSP430 Reference Code
4.4.1
Overview
4.4.2
Auto Mode
4.4.3
Semi Auto Mode
5
EVM Schematic, Layout Guidelines, PCB Assembly and Layer Plots
5.1
Schematic
5.2
Layout Guidelines
5.2.1
Supply Voltage Decoupling
5.2.2
Port Current Kelvin Sensing
5.2.3
Ground Plane Spacing and Isolation (GND, GND1, and EARTH nets)
5.3
PCB Drawings
6
Bill of Materials
2.1
Input Power