SLVUC39 April 2021 TPS61379-Q1
The external components of the TPS61379-Q1 device can be modified to adjust to output voltage, switch current limit, switching frequency, and response speed of real applications. For VIN higher than 6.0-V condition, the resistor R10 should be soldered as EN maximum voltage rating is 6.0 V.