SLVUC99A January 2022 – January 2022 DRA829V , TDA4VM , TPS6594-Q1
These settings detail whether the device is a operating as a primary or secondary in the system. These settings cannot be changed after device startup.
Register Name | Field Name | TPS65941213-Q1 | TPS65941111-Q1 | ||
---|---|---|---|---|---|
Value | Description | Value | Description | ||
SPMI_CONFIG_1 | SPMI_CRC_EN | 0x1 | SPMI CRC check enabled | 0x1 | SPMI CRC check enabled |
BIT 1 | 0x1 | Primary mode | 0x0 | Secondary mode | |
SPMI_CLK_SEL | 0x2 | 5MHz | 0x2 | 5MHz | |
SPMI_CONFIG_2 | SPMI_IF_SEL | 0x0 | Debug feature and uses primary logic to implement logical secondary. | 0x0 | Debug feature and uses primary logic to implement logical secondary. |
SPMI_RETRY_LIMIT | 0x3 | Three retries in case of error detected | 0x3 | Three retries in case of error detected | |
SPMI_WD_AUTO_BOOT | 0x1 | SPMI auto boot enabled | 0x1 | SPMI auto boot enabled | |
SPMI_EN | 0x1 | SPMI enabled | 0x1 | SPMI enabled | |
SPMI_WD_EN | 0x1 | SPMI WD enabled | 0x1 | SPMI WD enabled | |
SPMI_CONFIG_3 | SPMI_WD_BOOT_ INTERVAL | 0x8 | 0x8 | 0x8 | 0x8 |
SPMI_WD_RUNTIME_ INTERVAL | 0x8 | 0x8 | 0x8 | 0x8 | |
SPMI_CONFIG_4 | SPMI_WD_RESPONSE_ TIMEOUT | 0x8 | 0x8 | 0x8 | 0x8 |
SPMI_PFSM_RESPONSE_ TIMEOUT | 0x8 | 0x8 | 0x8 | 0x8 | |
SPMI_CONFIG_5 | SPMI_WD_RUNTIME_BIST_ TIMEOUT | 0x8 | 0x8 | 0x8 | 0x8 |
SPMI_WD_BOOT_BIST_ TIMEOUT | 0x8 | 0x8 | 0x8 | 0x8 | |
SPMI_CONFIG_6 | BOOT_DELAY | 0x0 | 0x0 | 0x0 | 0x0 |
SPMI_ID | SPMI_SID | 0x5 | 0x5 | 0x3 | 0x3 |
SPMI_MID | 0x0 | 0x0 | 0x0 | 0x0 |