SLVUC99A January 2022 – January 2022 DRA829V , TDA4VM , TPS6594-Q1
These settings detail the default interface, interface configurations, and device addresses. These settings cannot be changed after device startup.
Register Name | Field Name | TPS65941213-Q1 | TPS65941111-Q1 | ||
---|---|---|---|---|---|
Value | Description | Value | Description | ||
SERIAL_IF_CONFIG | I2C_SPI_SEL | 0x0 | I2C | 0x0 | I2C |
I2C1_SPI_CRC_EN | 0x0 | CRC disabled | 0x0 | CRC disabled | |
I2C2_CRC_EN | 0x0 | CRC disabled | 0x0 | CRC disabled | |
I2C1_ID_REG | I2C1_ID | 0x48 | 0x48 | 0x4c | 0x4C |
I2C2_ID_REG | I2C2_ID | 0x12 | 0x12 | 0x13 | 0x13 |