SLVUC99A January 2022 – January 2022 DRA829V , TDA4VM , TPS6594-Q1
The TPS6594-Q1 devices consist of user register space and an NVM. The settings in NVM, which are loaded into the user registers during the transition from INIT to BOOT BIST, are provided in this section. Note: The user registers can be changed during state transitions, such as moving from STANDBY to ACTIVE mode. The user register map is described in the TPS6594-Q1 datasheet.