SLVUCB5A
October 2021 – September 2024
TLC6984
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
TLC6984 EVM Board
2.2
Connectors
2.3
Jumpers
3
Software
3.1
Software Setup
4
Implementation Results
4.1
Test Setup
5
Hardware Design Files
5.1
Schematics
5.2
Board Layout
5.3
Bill of Materials
6
Additional Information
6.1
Trademarks
7
Revision History
2.3
Jumpers
The TLC6984EVM has the following jumpers:
J4 (5V Jumper): input 5V power supply from J3 or J1/J2
J4 (3V3 Jumper): input 3V3 power supply from J3 (DC/DC) or J1/J2
J5: 3.3V power supply from DC/DC