TLC6984
- Separated VCC and VR/G/B power supply
- VCC voltage range: 2.5 V – 5.5 V
- VR/G/B voltage range: 2.5 V – 5.5 V
- 48 current source channels from 0.2 mA to 20 mA
- Channel-to-channel accuracy: ±0.5% (typ.), ±2% (max.); device-to-device accuracy: ±0.5% (typ.), ±2% (max.)
- Low knee voltage: 0.26 V (max.) when IOUT = 5 mA
- 3-bits (8 steps) global brightness control
- 8-bits (256 steps) color brightness control
- Maximum 16-bits (65536 steps) PWM grayscale control
- 16 scan line switches with 190-mΩ RDS(ON)
- Ultra low power consumption
- Independent VCC down to 2.5 V
- Lowest ICC down to 3.6 mA with 50-MHz GCLK
- Intelligent power saving mode with ICC down to 0.9mA
- Built-in SRAM to support 1 – 64 multiplexing
- Single device with 16 multiplexing to support 48 × 16 LEDs or 16 × 16 RGB pixels
- Dual devices stackable with 32 multiplexing to support 96 × 32 LEDs or 32 × 32 RGB pixels
- Three devices stackable with 48 multiplexing to support 144 × 48 LEDs or 48 × 48 RGB pixels
- Four devices stackable with 64 multiplexing to support 192 × 64 LEDs or 64 × 64 RGB pixels
- High speed and low EMI Continuous Clock Series Interface (CCSI)
- Only three wires: SCLK / SIN / SOUT
- External 25-MHz (max.) SCLK with dual-edge transmission mechanism (internal 50 MHz)
- Internal frequency multiplier to support high GCLK frequency
- Optimized display performance
- Programmable scan line sequence
- Upside and downside ghosting removal
- Low grayscale enhancement
- LED open, short, and weak short detection and removal
With the pixel density getting higher in narrow pixel pitch LED display or mini and micro-LED products, there are urgent demands for LED drivers to address those critical challenges. These challenges include ultra high integration to meet the strict board space limitation, ultra low power to minimize the system level power dissipation, new interface to enable high data refresh rate with low EMI impact, and excellent display performance to serve the growing needs of higher display quality.
The TLC6984 is a highly-integrated, common cathode matrix LED display driver with 48 constant current sources and 16 scanning FETs. Besides driving 16 × 16 and 32 × 32 RGB LED pixels as TLC6983, three TLC6984s are capable of driving 48 × 48 RGB LED pixels and stacking four TLC6984s can drive 64 × 64 RGB LED pixels. To achieve low-power consumption, the device supports separated power supplies for the red, green, and blue LEDs by its common cathode structure. Furthermore, the operation power of the TLC6984 is significantly reduced by ultra-low operation voltage range (Vcc down to 2.5 V) and ultra-low operation current (Icc down to 3.6 mA).
The TLC6984 implements a high-speed, dual-edge transmission interface to support high device count daisy-chained and high-refresh rate while minimizing electrical-magnetic interference (EMI). The device supports up to 25-MHz SCLK (external) and 40-MHz to 160-MHz GCLK (internal, typical values) with different GCLK multiplier modes and frequencies. Meanwhile, the device integrates enhanced circuits and intelligent algorithms to solve the various display challenges in Narrow Pixel Pitch (NPP) LED display applications and mini and micro-LED products. These challenges include dim at the first scan line, upper and downside ghosting, non-uniformity in low grayscale, coupling, and caterpillar caused by open or short LEDs, which make the TLC6984 a perfect choice in such applications.
The TLC6984 also implements LED open, weak-short, short detections and removals during operations and can also report this information out to the accompanying digital processor.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TLC6984 48 Current Sources, 64 Scans, Common Cathode Matrix LED Display Driver datasheet (Rev. D) | PDF | HTML | 14 Jul 2022 |
Application note | Example of LED Display Screen Design Requirements Based on TLC6983 | PDF | HTML | 31 Jul 2023 | |
Certificate | TLC6984EVM EU RoHS Declaration of Conformity (DoC) | 22 Nov 2021 | ||
User guide | TLC6984 48 × 16 Common Cathode Matrix LED Display Driver Evaluation Module | PDF | HTML | 22 Oct 2021 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TLC6984EVM — TLC6984 evaluation module 48 × 16 common cathode matrix LED display driver
The TLC6984 evaluation module is used as a reference for engineering demonstration and evaluation. Included in this user’s guide are setup instructions, a schematic diagram, printed board (PCB) layout and a bill of materials (BOM).
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
NFBGA (ZXL) | 96 | Ultra Librarian |
VQFN (RRF) | 76 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.