TLC6984 48 × 16 Common Cathode Matrix LED
Display Driver Evaluation Module
Description
The TLC6984 evaluation module is used as a
reference for engineering demonstration and evaluation. Included in this user’s
guide are setup instructions, a schematic diagram, printed board (PCB) layout and a
bill of materials (BOM).
Features
48 current source channels from
0.2mA to 20mA
16 scan line Switches with 190mΩ
RDS(ON)
Ultra low power consumption
High speed and low EMI continuous
clock series interface (CCSI)