SLVUCB5A
October 2021 – September 2024
TLC6984
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
TLC6984 EVM Board
2.2
Connectors
2.3
Jumpers
3
Software
3.1
Software Setup
4
Implementation Results
4.1
Test Setup
5
Hardware Design Files
5.1
Schematics
5.2
Board Layout
5.3
Bill of Materials
6
Additional Information
6.1
Trademarks
7
Revision History
Features
48 current source channels from 0.2mA to 20mA
16 scan line Switches with 190mΩ RDS(ON)
Ultra low power consumption
High speed and low EMI continuous clock series interface (CCSI)