SLVUCB5A October 2021 – September 2024 TLC6984
The TLC6984 EVM BOM is listed in Table 5-1.
Item No. | Designator | QTY | Value | Part Number | Manufacturer | Description | Package Reference |
---|---|---|---|---|---|---|---|
1 | C1, C3, C6, C8 | 4 | 1 uF | CL05A105MP5NNNC | Walsin | CAP, CERM, 1µF, 10V,+/- 20%, X5R, 0402 | 0402 |
2 | C2, C4, C5, C7, C9 | 5 | 10 uF | ZRB18AD71A106KE01L | MuRata | CAP, CERM, 10uF, 10V, +/- 10%, X7T, 0603 | 0603 |
3 | C10 | 1 | 4.7 uF | CGB3B1X5R1A475K055AC | TDK | CAP, CERM, 4.7uF, 10V, +/- 10%, X5R, 0603 | 0603 |
4 | C11 | 1 | 120pF | VJ0603A121FXACW1BC | Vishay-Sprague | CAP, CERM, 120pF, 50V, +/- 1%, C0G/NP0, 0603 | 0603 |
5 | D1_M0…D128_M7 | 1024 | RGB | EAST1616RGBA8 | Everlight | LED, RGB, SMD | 1.6x1.6mm |
6 | J1, J2 | 2 | TSM-110-01-L-DV | Samtec | Header, 2.54mm, 10x2, Gold, SMT | Header, 2.54mm, 10x2, SMT | |
7 | J3 | 1 | ZX62R-B-5P(30) | Hirose Electric Co. Ltd. | Connector, Receptacle, Micro-USB Type B, Top Mount SMT | Connector USB Mini B | |
8 | J4 | 1 | TSM-102-01-L-DV | Samtec | Header, 2.54mm, 2x2, Gold, SMT | Header, 2.54mm, 2x2, SMT | |
9 | J5 | 1 | TSM-102-03-T-SV | Samtec | Header, 2.54mm, 2x1, Tin, SMT | Header, 2.54mm, 1x2, SMT | |
10 | L1 | 1 | 470 nH | DFE201610E-R47M=P2 | MuRata | Inductor, Shielded, Metal Composite, 470nH, 3.6A, 0.032 ohm, SMD | 1.6x2mm |
11 | LBL1 | 1 | THT-14-423-10 | Brady | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | |
12 | R1, R2 | 2 | 7.87 k | CRCW04027K87FKED | Vishay-Dale | RES, 7.87 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
13 | R3 | 1 | 100 k | CRCW0603100KFKEA | Vishay-Dale | RES, 100 k, 1%, 0.1 W, 0603 | 0603 |
14 | R4 | 1 | 226 k | CRCW0603226KFKEA | Vishay-Dale | RES, 226 k, 1%, 0.1 W, 0603 | 0603 |
15 | R5 | 1 | 51.7 k | RT0603BRD0751K7L | Yageo America | RES, 51.7 k, 0.1%, 0.1 W, 0603 | 0603 |
16 | TP1, TP2 | 2 | 1503-2 | Keystone | Terminal, Turret, TH, Double | Keystone1503-2 | |
17 | U1, U2 | 2 | TLC6984RRF | Texas Instruments | 48x16 Common Cathode Matrix LED Display Driver with Ultra Low Power | VQFN76 | |
18 | U3 | 1 | TPS62825DMQT | Texas Instruments | 2A High Efficiency Synchronous Buck Converter, DMQ0006A (VSON-HR-6) | DMQ0006A |