SLVUCD4 November 2022 TPS6594-Q1
These settings are used to distinguish which device is detected in a system. These settings cannot be changed after device startup.
Register Name | Field Name | TPS65941515-Q1 | |
---|---|---|---|
Value | Description | ||
DEV_REV | DEVICE_ID | 0x82 | |
NVM_CODE_1 | TI_NVM_ID | 0x15 | |
NVM_CODE_2 | TI_NVM_REV | 0x03 | |
PHASE_CONFIG | MP_CONFIG | 0x4 | 2+2+1 |