SLVUCE3 april 2023 TPS54KB20
Table 5-1 presents the bill of materials for the TPS54KB20EVM.
DESIGNATOR | QTY | VALUE | DESCRIPTION | PACKAGE REFERENCE | PART NUMBER | MANUFACTURER |
---|---|---|---|---|---|---|
!PCB1 | 1 | Printed Circuit Board | BSR225 | Any | ||
C1, C32 | 2 | 330 µF | Cap Aluminum Polymer 330 uF 25 V 20% Solder Cylindrical 19 m Ohm 2325 mA 2000 hr 125°C T/R | SMT_CAP_8MM3_8MM3 | A768KS337M1ELAE019 | KEMET |
C2, C3, C17, C18, C19, C33, C34, C35 | 8 | 10uF | CAP, CERM, 10 µF, 25 V,+/- 10%, X7R, AEC-Q200 Grade 1, 1206 | 1206 | CGA5L1X7R1E106K160AE | TDK |
C4, C5, C20, C36 | 4 | 1uF | CAP, CERM, 1 µF, 25 V,+/- 20%, X5R, 0402 | 402 | GRM155R61E105MA12D | MuRata |
C6, C7, C12, C22, C38, C48 | 6 | 0.1uF | CAP, CERM, 0.1 uF, 35 V, +/- 10%, X5R, 0402 | 402 | GMK105BJ104KV-F | Taiyo Yuden |
C8, C9, C10, C11 | 4 | 47uF | CAP, CERM, 47 µF, 10 V,+/- 20%, X5R, 0805 | 805 | GRM21BR61A476ME15L | MuRata |
C14, C50 | 2 | 1uF | CAP, CERM, 1 uF, 16 V, +/- 10%, X6S, 0402 | 402 | C1005X6S1C105K050BC | TDK |
C15 | 1 | 0.022uF | CAP, CERM, 0.022 uF, 50 V, +/- 10%, C0G/NP0, 0402 | 402 | GCM155R71H223KA55D | MuRata |
C24, C25, C26, C27, C40, C41, C42 | 7 | 22uF | CAP, CERM, 22 µF, 10 V,+/- 20%, X6S, 0805 | 805 | GRM21BC81A226ME44 | MuRata |
C30, C46 | 2 | 220 µF | Molded Tantalum Polymer Capacitor 220uF 20% 6.3V life 1000Hours SMD 2917 | 2917 | 6TCF220M5L | Panasonic |
C52 | 1 | 0.039uF | CAP, CERM, 0.039 uF, 10 V, +/- 10%, X7R, 0402 | 402 | GRM155R71A393KA01D | MuRata |
FID1, FID2, FID3, FID4 | 4 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
H1, H2, H3, H4 | 4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | Transparent Bumpon | SJ-5303 (CLEAR) | 3M | |
J1, J2, J3, J4 | 4 | Terminal Block, 60 A, 10.16mm Pitch, 2-Pos, TH | 21.8x30x19 mm | 399100102 | Molex | |
J5, J6, J7 | 3 | Header, 100mil, 3x1, Gold, TH | 3x1 Header | TSW-103-07-G-S | Samtec | |
J8 | 1 | Header, 2.54 mm, 8x2, Tin, Vertical, TH | Header, 2.54 mm, 8x2, TH | PEC08DAAN | Sullins Connector Solutions | |
J9 | 1 | Card Edge Socket, 0.8mm, 10x2, SMT | Card Edge Socket, 0.8mm, 10x2, SMT | HSEC8-110-01-S-DV-A | Samtec | |
J_PGND1, J_PGND2 | 2 | 1 mm Uninsulated Shorting Plug, 10.16mm spacing, TH | Shorting Plug, 10.16mm spacing, TH | D3082-05 | Harwin | |
L1 | 1 | 0.22uH | 220 nH Shielded Inductor 29 A 1.3mOhm Max Nonstandard | SMT_IND_6MM51_6MM71 | XGL6060-221MEC | Coilcraft |
L2 | 1 | 0.47uH | SMT High Current Cube Inductor 0.47 µH ±20% 26 A 1.85 mΩ | SMT2_12MM1_11MM4 | 7443320047 | Wurth Electronics |
LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |
R1 | 1 | 453k | RES, 453 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 | CRCW0402453KFKED | Vishay-Dale |
R2 | 1 | 26.7k | RES, 26.7 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 | CRCW040226K7FKED | Vishay-Dale |
R3, R13 | 2 | 10 | RES, 10.0, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 | CRCW040210R0FKED | Vishay-Dale |
R4, R6, R14 | 3 | 10.0k | RES, 10.0 k, 1%, 0.1 W, 0402 | 402 | ERJ-2RKF1002X | Panasonic |
R5, R16 | 2 | 100k | RES, 100 k, 1%, 0.1 W, 0402 | 402 | ERJ-2RKF1003X | Panasonic |
R7, R17 | 2 | 4.32k | RES, 4.32 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 | CRCW04024K32FKED | Vishay-Dale |
R8 | 1 | 174k | RES, 174 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 | CRCW0402174KFKED | Vishay-Dale |
R10, R34 | 2 | 49.9 | RES, 49.9, 1%, 0.1 W, 0603 | 603 | RC0603FR-0749R9L | Yageo |
R11 | 1 | 200k | RES, 200 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 | CRCW0402200KFKED | Vishay-Dale |
R12 | 1 | 8.06k | RES, 8.06 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 | CRCW04028K06FKED | Vishay-Dale |
R15 | 1 | 3.01k | RES, 3.01 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 | CRCW04023K01FKED | Vishay-Dale |
R19 | 1 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 | CRCW06030000Z0EA | Vishay-Dale |
R20 | 1 | 4.99k | RES, 4.99 k, 0.1%, 0.1 W, 0603 | 603 | RT0603BRD074K99L | Yageo America |
R21 | 1 | 7.50k | RES, 7.50 k, 1%, 0.1 W, 0603 | 603 | ERJ-3EKF7501V | Panasonic |
R22 | 1 | 10.5k | RES, 10.5 k, 0.1%, 0.1 W, 0603 | 603 | RG1608P-1052-B-T5 | Susumu Co Ltd |
R23 | 1 | 54.9k | RES, 54.9 k, 0.1%, 0.1 W, 0603 | 603 | RT0603BRD0754K9L | Yageo America |
R24 | 1 | 63.4k | RES, 63.4 k, 0.1%, 0.1 W, 0603 | 603 | RT0603BRD0763K4L | Yageo America |
R25 | 1 | 73.2k | RES, 73.2 k, 0.1%, 0.1 W, 0603 | 603 | RT0603BRD0773K2L | Yageo America |
R26 | 1 | 84.5k | RES, 84.5 k, 0.1%, 0.1 W, 0603 | 603 | RT0603BRD0784K5L | Yageo America |
R29 | 1 | 453 | RES, 453, 1%, 0.1 W, 0603 | 603 | RC0603FR-07453RL | Yageo |
R33 | 1 | 66.5k | RES, 66.5 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-0766K5L | Yageo |
SH-J1, SH-J2, SH-J3, SH-J4 | 4 | 1x2 | Shunt, 100mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec |
TP1, TP2, TP3, TP5, TP6, TP7, TP8, TP12, TP13, TP14, TP15, TP16, TP18, TP19, TP20, TP21, TP22, TP23 | 18 | Test Point, Multipurpose, Red, TH | Red Multipurpose Testpoint | 5010 | Keystone | |
TP4, TP9, TP10, TP17, TP24, TP25 | 6 | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | 5011 | Keystone Electronics | |
TP11, TP28, TP29 | 3 | Connector, Receptacle, 50 ohm, TH | SMB Connector | SMBR004D00 | JAE Electronics | |
U1, U2 | 2 | 4-V to 16-V Input, 25-A, Remote Sense, D-CAP4 Synchronous Buck Converter | WQFN-FCRLF16 | TPS54KB20RZRR | Texas Instruments | |
C13 | 0 | 0.01uF | CAP, CERM, 0.01 uF, 16 V, +/- 10%, X5R, 0402 | 402 | GRM155R61C103KA01D | MuRata |
C16, C53 | 0 | 560 pF | CAP, CERM, 560 pF, 100 V, +/- 10%, X7R, 0603 | 603 | GRM188R72A561KA01D | MuRata |
C21, C37 | 0 | 1uF | CAP, CERM, 1 µF, 25 V,+/- 20%, X5R, 0402 | 402 | GRM155R61E105MA12D | MuRata |
C23, C39 | 0 | 0.1uF | CAP, CERM, 0.1 uF, 35 V, +/- 10%, X5R, 0402 | 402 | GMK105BJ104KV-F | Taiyo Yuden |
C28, C29, C43, C44, C45 | 0 | 100uF | CAP, CERM, 100 µF, 6.3 V,+/- 20%, X6T, 1206 | 1206 | GRM31CD80J107ME39L | MuRata |
C31, C47 | 0 | 220 µF | Molded Tantalum Polymer Capacitor 220uF 20% 6.3V life 1000Hours SMD 2917 | 2917 | 6TCF220M5L | Panasonic |
C49 | 0 | 0.01uF | CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 | 402 | CGA2B3X7R1H103K050BB | TDK |
C51 | 0 | 15 pF | CAP, CERM, 15 pF, 50 V,+/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0402 | 402 | CGA2B2C0G1H150J050BA | TDK |
C54 | 0 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0402 | 402 | C1005X7R1H104K050BB | TDK |
D1 | 0 | Green | LED, Green, SMD | LED_0603 | 150060GS75000 | Wurth Elektronik |
J10 | 0 | Header(Shrouded), 2.54mm, 5x2, Gold, TH | Header, 2.54mm, 5x2, TH | AWHW-10G-0202-T | Assman WSW | |
R9, R18 | 0 | 5.1 | RES, 5.10, 1%, 0.5 W, 1210 | 1210 | RC1210FR-075R1L | Yageo |
R27 | 0 | 0 | RES, 0, 5%, 0.1 W, 0603 | 603 | RC0603JR-070RL | Yageo |
R28, R32 | 0 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 | CRCW06030000Z0EA | Vishay-Dale |
R30 | 0 | 2.2k | RES, 2.2 k, 5%, 0.1 W, 0603 | 603 | RC0603JR-072K2L | Yageo |
R31 | 0 | 49.9 | RES, 49.9, 1%, 0.1 W, 0603 | 603 | RC0603FR-0749R9L | Yageo |
R35, R36 | 0 | 10.0Meg | RES, 10.0 M, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 | CRCW060310M0FKEA | Vishay-Dale |
TP26, TP27 | 0 | Test Point, Multipurpose, Red, TH | Red Multipurpose Testpoint | 5010 | Keystone | |
U3 | 0 | 250 MHz, Rail-to-Rail I/O, CMOS Single Operational Amplifier, 2.5 to 5.5 V, -40 to 125 degC, 5-pin SOT23 (DBV5), Green (RoHS & no Sb/Br) | DBV0005A | OPA354AIDBVR | Texas Instruments |