SLVUCE3 april 2023 TPS54KB20
The board layout for the TPS54KB20EVM is shown in Figure 4-21 through Figure 4-8. The top-side layer of the EVM is laid out in a manner typical of a user application. The top, bottom, and internal layers are 2-oz. copper. The small size U1 circuit takes up an area of only approximately 250 mm2 as shown on the silkscreen.