SLVUCF8
July 2022
TPS22995
Abstract
Trademarks
1
Introduction
1.1
Description
1.2
Features
2
Electrical Performance
3
Schematic
4
PCB Layout
4.1
Setup
5
Operation
6
Test Configurations
6.1
On-Resistance (Ron) Test Setup
6.2
Rise Time Test Setup
7
Bill of Materials (BOM)
1.2
Features
This EVM has the following features:
Vin input voltage range: 0.4 V to 5.5 V
Access to the VIN, VOUT, ON, and CT pins of the TPS22995RZG and TPS22995RZF load switch
Onboard CIN and COUT capacitors
Adjustable rise timing