SLVUCI4B february 2023 – may 2023 TPS7H5001-SP
The TPS7H5001-SP EVM uses two resistors to program the controller to enable the device when VIN surpasses a user determined threshold. The two resistors are configured as a divider, with one between VIN and EN and the other between EN and AVSS. Using Equation 5, the user can calculate the value for a chosen value of . Once the resistor values are determined, Equation 6 can be used to determine the minimum startup voltage.