SLVUCI5 april 2023 AM6526 , AM6528 , AM6548 , TPS6594-Q1
In the TPS6594-Q1 data sheet, there are seven application-based configurations for each BUCK to operate within. The following list includes the different configurations available:
The seven configurations also have optimal output inductance values that optimize the performance of each buck under these various conditions. Table 5-1 shows the default configurations for the BUCKs. These settings cannot be changed after device startup.
Device | BUCK Rail | Default Application Use Case | Recommended Inductor Value |
---|---|---|---|
TPS65941319-Q1 | BUCK1 | 2.2 MHz VOUT Less than 1.9 V Multiphase or Single Phase | 470 nH |
BUCK2 | 2.2 MHz VOUT Less than 1.9 V Multiphase or Single Phase | 470 nH | |
BUCK3 | 4.4 MHz VOUT Less than 1.9 V, Multiphase or High COUT Single Phase | 220 nH | |
BUCK4 | 4.4 MHz VOUT Less than 1.9 V, Multiphase or High COUT Single Phase | 220 nH | |
BUCK5 | 4.4 MHz VOUT Less than 1.9 V, Multiphase or High COUT Single Phase | 220 nH |