SLVUCJ6A
November 2022 – August 2024
LP5890
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Function Descriptions
2.2
Test Setup
2.2.1
System/Tool Requirements
2.2.2
Hardware Setup for Single Device
2.2.3
Hardware Setup for Dual Cascaded Devices
3
Software
3.1
Software Setup
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layout
4.3
Bill of Materials
5
Additional Information
5.1
Additional Resources
5.2
Trademarks
6
Revision History
Features
48 current source channels from 0.2mA to 20mA
16 scan line switches with 190mΩ RDS(ON)
Ultra-low power consumption
High-speed and low EMI continuous clock series interface (CCSI)