SLVUCJ6A November   2022  – August 2024 LP5890

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Function Descriptions
    2. 2.2 Test Setup
      1. 2.2.1 System/Tool Requirements
      2. 2.2.2 Hardware Setup for Single Device
      3. 2.2.3 Hardware Setup for Dual Cascaded Devices
  8. 3Software
    1. 3.1 Software Setup
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1. 5.1 Additional Resources
    2. 5.2 Trademarks
  11. 6Revision History

Specification

The LP5890 device supports per-channel current from 0.2mA to 20mA, with typical 1% channel-to-channel current deviation and typical 1% device-to-device current deviation. The DC current value of all 48 channels is set by an external IREF resistor and can be adjusted by the 8-step global brightness control (BC) and the 256-step per-color group brightness control (CC_R/CC_G/CC_B).