SLVUCK3 December   2022 TPS25961

 

  1.   TPS25961EVM: Evaluation Module for TPS25961 eFuse
  2.   Trademarks
  3. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  4. 2Description
  5. 3Schematic
  6. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment and Setup
      1. 4.2.1 Power Supplies
      2. 4.2.2 Meters
      3. 4.2.3 Oscilloscope
      4. 4.2.4 Loads
  7. 5Test Setup and Procedures
    1. 5.1 Hot-Plug Test
    2. 5.2 Overcurrent Test
    3. 5.3 Output Hot-Short Test
    4. 5.4 Wakeup into Short Test
    5. 5.5 Overvoltage Test
  8. 6EVAL Board Assembly Drawings and Layout Guidelines
    1. 6.1 PCB Drawings
  9. 7Bill of Materials (BOM)

Test Setup and Procedures

In this user's guide section, the test procedure is described for TPS25961EVM testing.

Make sure the evaluation board has default jumper settings as shown in Table 5-1.

Table 5-1 Default Jumper Setting for TPS25961EVM eFuse Evaluation Board

J2

J3

J4

Open

5-6

1-2

Figure 5-1 TPS25961EVM Setup with Test Equipment

Follow these instructions before starting any test and repeat again before moving to the next test:

  • Set the power supply output (VIN) to zero volts.
  • Turn ON the power supply and set the power supply output (VIN) to 12 V, current limit = 2 A.
  • Turn OFF the power supply.
  • Set the jumper setting on EVM to default position as shown in Table 5-1.