TPS25961
2.7-V to 19-V 100-mΩ eFuse with overvoltage, overcurrent and short-circuit protection
TPS25961
- Wide input voltage range: 2.7V to 19V
- 21-V absolute maximum
- Low on-resistance: Ron = 106-mΩ (typical)
- Active high enable input with adjustable undervoltage lockout (UVLO)
- Overvoltage protection with a response time of 1.3µs (typical)
- Fixed internal threshold: 5.98 V (typical)
- Adjustable threshold using external resistor divider
- Overcurrent protection:
- Adjustable current limit threshold: 0.1A to 2A
- Current limit accuracy:
- ±20% (typical) across current range
- ±18% (maximum) at 1.45-A current limit, TA = 25°C
- Short-circuit protection with a response time of 5µs (typical)
- Output slew rate control (dVdt): 5.17 V/ms (typical)
- Overtemperature protection (OTP)
- Auto-retry after fault
- Low quiescent current: 130 µA (typical)
- UL 2367 recognition (pending)
- IEC 62368 CB certification (pending)
- Small footprint: 2 mm × 2 mm SON package
The TPS25961 eFuse (integrated FET hot-swap device) is a highly integrated circuit protection and power management solution in a small package. The device provides multiple protection modes using very few external components and is a robust defense against overloads, short-circuits, voltage surges, and excessive inrush current. Output current limit level can be set with a single external resistor. Inrush current is managed using output slew rate control internally. To protect an input overvoltage condition, the device provides an option to externally set a user-defined overvoltage cutoff threshold or use a fixed internal threshold.
The devices are characterized for operation over a junction temperature range of –40 °C to +125 °C.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | TPS25961 2.7-V–19-V, 106-mΩ, eFuse With Adjustable Current Limit and Short-Circuit Protection datasheet | PDF | HTML | 05 Dec 2022 |
| Application brief | Performance, Space, and Cost Optimized Protection Using TPS25961 | PDF | HTML | 25 Jan 2023 | |
| Certificate | TPS25961EVM EU RoHS Declaration of Conformity (DoC) | 29 Jul 2022 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS25961EVM — TPS25961 evaluation module for 2.7-V to 19-V 2-A 100-mΩ eFuse
The TPS25961EVM allows reference circuit evaluation of the TPS25961 eFuse. The TPS25961 device is a 2.7-V to 19-V, 2 A eFuse with integrated 100-mΩ FET with inrush current protection, programmable under voltage, over voltage protection and current limiting.
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| WSON (DRV) | 6 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.