SLVUCL5 june 2023 TPS62874-Q1 , TPS62875-Q1 , TPS62876-Q1 , TPS62877-Q1
Output voltage, output voltage ramp time, soft-start time, droop compensation, and various control features can be controlled through the I2C interface. IC status information is also available. For more details, see the TPS62876-Q1 Automotive, Low Input Voltage, 25-A, Stackable, Synchronous Buck Converter data sheet.